(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
18 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
MISUMI
-The most versatile punch for punching. ・You can choose from 3 types of materials: die steel, high speed steel, and powder high speed steel. ・There is also a Jector Punch that has a scrap removal pin built into the punch to prevent scrap removal.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | None | SKD11 Equivalent | No | Standard | None |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Shoulder punch A punch with a kicker pin built into the inside for removing scraps. ・If you want to strengthen the scum removal force, please use the "spring reinforced type". ・There is also a "large pin diameter type" in which the pin for scrap removal is larger than usual.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | Standard type / Spring reinforced type | SKD11 Equivalent | No | Standard | None |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Key Flat Shank Shoulder Punches Normal, TiCN Coating
MISUMI
A shoulder punch with a flat surface on the shank to prevent rotation. You can choose between a normal type with no coating and a TiCN coating with improved wear resistance.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | None | SKD11 Equivalent | No | Key flat | None |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double Stepped Shoulder Punches, Normal
MISUMI
punch with a guide section separate from the cutting edge. Please use this when the required cutting edge length B for the guide cannot be secured with the cutting edge diameter P.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Double-stepped | A / D / R / E / G | None | SKD11 Equivalent | No | Standard | None |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Key Flat Shank Jector Punches Normal, TiCN Coating
MISUMI
A jetter punch with a flat surface on the shank to prevent rotation. You can choose between a normal type with no coating and a TiCN coating with improved wear resistance.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | Standard type / Spring reinforced type | SKD11 Equivalent | No | Key flat | None |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Key Flat Shank Shoulder Punches WPC treatment, HW Coating
MISUMI
This punch is a shoulder punch with a flat surface on the shank to prevent rotation, and has been treated with WPC®, a type of precision shot peening, to improve fatigue strength and the adhesion of the TiCN coating.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | None | SKD11 Equivalent | No | Key flat | WPC |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Shoulder Punches Short type, Normal, TiCN Coating
MISUMI
A shoulder punch with a shorter overall length than usual. By reducing the connecting radius between the cutting edge and the shaft, the cutting edge length and punch holding margin are secured with a short length.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | None | SKD11 Equivalent | No | Standard | None |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is a jetter punch with a lap finish on the cutting edge. Improves sliding properties, seizure resistance, and adhesion resistance.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | Standard type / Spring reinforced type | SKD11 Equivalent | No | Standard | Lapping |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
・A highly durable product that suppresses cutting edge wear and reduces maintenance man-hours and total costs. ・Added die steel lineup and cutting edge length X type. ・If you want to strengthen the scum removal force, please use the "spring reinforced type". [What is TiCN coating]・TiCN is a coating widely used in press molds. Improved punch life can be expected by increasing the wear resistance of the cutting edge. ・By reviewing the surface treatment, it is possible to reduce maintenance man-hours and total costs.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A | Standard type | SKD11 Equivalent | No | Standard | TiCN |
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
shoulder punch with a lap finish on the cutting edge. Improves sliding properties, seizure resistance, and adhesion resistance.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | None | SKD11 Equivalent | No | Standard | Lapping |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches Configurable full length, Fixed B type, Normal, WPC treatment
MISUMI
・This is a jetter punch that keeps the cutting edge length (B dimension) constant for any given overall length (L dimension). ・If you want to strengthen the scum removal force, please use the "spring reinforced type". - Since there is no side hole in the shank of the punch, you can use it as an air blow punch by removing the kicker pin.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | Standard type / Spring reinforced type | SKD11 Equivalent | No | Standard | None / WPC |
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Key Flat Shank Jector Punches WPC treatment, HW Coating
MISUMI
This punch has a jetter punch with a flat surface for preventing rotation on the shank, and has been treated with WPC®, a type of precision shot peening, to improve fatigue strength and the adhesion of the TiCN coating.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | Standard type / Spring reinforced type | SKD11 Equivalent | No | Key flat | WPC |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches Dicoat treatment
MISUMI
・This is a punch with improved wear resistance of the punch edge by applying dicoat treatment (TD treatment) to the jetta punch. ・If you want to strengthen the scum removal force, please use the "spring reinforced type".
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | Standard type / Spring reinforced type | SKD11 Equivalent | No | Standard | Dicoat |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Shoulder Punches, WPC treatment
MISUMI
shoulder punch that has been treated with WPCⓇ. Excellent fatigue strength, seizure resistance, and wear resistance.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | None | SKD11 Equivalent | No | Standard | WPC |
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Shoulder Punches Dicoat treatment
MISUMI
・This punch has been treated with dicoat treatment (TD treatment) to improve the wear resistance of the punch cutting edge. ・There is also a Jector Punch that has a scrap removal pin built into the punch to prevent scrap removal.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | None | SKD11 Equivalent | No | Standard | Dicoat |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches Normal and Lapping with Large Diameter Pins
MISUMI
・Since the diameter of the waste removal pin is larger than that of a normal jetter punch, a more stable waste removal effect can be expected. ・The pin strength and rigidity have also been increased by increasing the diameter of the brushing pin. Please also try this when pin breakage is a problem with regular jet punches.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | Large-diameter pin type | SKD11 Equivalent | No | Standard | None / Lapping |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Key Flat Shank Tapped Punches Normal, TiCN Coating
MISUMI
tapped punch with a flat surface on the shank to prevent rotation. You can choose between a normal type with no coating and a TiCN coating with improved wear resistance.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | None | SKD11 Equivalent | No | With key flat tap | None |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is a jetter punch that has been treated with WPCⓇ. Excellent fatigue strength, seizure resistance, and wear resistance.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | Standard type / Spring reinforced type | SKD11 Equivalent | No | Standard | WPC |
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
SpecificationsĐặc điểm kĩ thuật |
Shank type |
Tip shape |
Jector |
Material |
Heavy-load punches |
Shank (mounting part) shape |
Surface treatment |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | Jector Punches Configurable full length, Fixed B type, Normal, WPC treatment | |||||||||||||||||
CADCAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
From | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Days to ShipSố ngày giao hàng | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more |
SpecificationsĐặc điểm kĩ thuật |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||
Shank type | Single-stepped | Single-stepped | Single-stepped | Double-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped |
Tip shape | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G |
Jector | None | Standard type / Spring reinforced type | None | None | Standard type / Spring reinforced type | None | None | Standard type / Spring reinforced type | Standard type | None | Standard type / Spring reinforced type | Standard type / Spring reinforced type | Standard type / Spring reinforced type | None | None | Large-diameter pin type | None | Standard type / Spring reinforced type |
Material | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent |
Heavy-load punches | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No |
Shank (mounting part) shape | Standard | Standard | Key flat | Standard | Key flat | Key flat | Standard | Standard | Standard | Standard | Standard | Key flat | Standard | Standard | Standard | Standard | With key flat tap | Standard |
Surface treatment | None | None | None | None | None | WPC | None | Lapping | TiCN | Lapping | None / WPC | WPC | Dicoat | WPC | Dicoat | None / Lapping | None | WPC |