(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
KURAMO ELECTRIC

In accordance with diversifying needs, FA network cables have been developed including VCT (600 V), VCTF (300 V), KVC/KDF, global standard cables (UL or CE cables meeting multiple international standards) for FA factory wiring or driving robots. Each type has been made into a series, allowing provision of cable to suit each application.