(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
KINGJIM Files/Albums

Files/Albums products in the Safety & General Supplies category from KINGJIM. The product can be selected based specifications such as Product Type. KINGJIM offers products around 3 items and the product specifications can easily be compared. Protective equipment for use in factories. Protection device, alarm to increase factory safety. KINGJIM products are available to order through MISUMI online 24/7. Free shipping, no minimum order.
CAD
Days to Ship
  • All
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 9 Day(s) or Less

3 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    KING FILE SDDE A4S Blue

    KING FILE SDDE A4S Blue

    KINGJIM

    Easy-to-use pipe type that opens on both sides. A thick file which can also be easily separated for disposal.[Features]· Binding separation can be performed easily.· If a replacement cover is purchased, the binding can be reused.[Applications]· Document organization.

    Product Type
    Pipe File
    From: 251,728 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Simplease Clearfile - No. of Pockets: 20-60 Sheets

    Simplease Clearfile - No. of Pockets: 20-60 Sheets

    KINGJIM

    Low-priced clear file for use at the office.[Features]· Reasonable price setting.· PP covers in 6 colors (pink, orange, yellow-green, light blue, blue, and black).· A fixed (welded) type enabling easy page turning.· Pockets are embossed for low light reflection and stickiness.· With a replaceable full-spine one side wide header label.[Applications]· For organizing documents, etc.

    Product Type
    Clear File
    From: 127,538 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    KING FILE G A4S Gray Standard: A4 Size Portrait, Back Width: 116 mm Bind Thickness: 100 mm Appropriate Capacity: 1000 Sheets

    KING FILE G A4S Gray Standard: A4 Size Portrait, Back Width: 116 mm Bind Thickness: 100 mm Appropriate Capacity: 1000 Sheets

    KINGJIM

    [Features]Ideal for management of general documents, slips, catalogs, reports, etc.[Product Specifications]· Standard: A4 Portrait· Back width: 116 mm· Binding Thickness: 100 mm· Appropriate Capacity: 1,000 pieces· External dimensions: length 307 X width 243 mm· Number of Holes: 2 holes· Hole Spacing: 80 mm· Material: Olefin Adhered Cover, Cover Core = Recycled Paper· Includes 1 Color Index Set· Quantity: 1 Volume· Main Body Color: Gray· JAN Code etc.: 4971660028870

    Product Type
    -
    From: 371,880 VND
    Days to Ship: Số ngày giao hàng: 5 Day(s) or more
    day to ship 5 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
From
Days to ShipSố ngày giao hàng
Product Type

    You can add up to 6 items per a category to the compare list.

    KING FILE SDDE A4S Blue

        You can add up to 6 items per a category to the compare list.

        Simplease Clearfile - No. of Pockets: 20-60 Sheets

            You can add up to 6 items per a category to the compare list.

            KING FILE G A4S Gray Standard: A4 Size Portrait, Back Width: 116 mm Bind Thickness: 100 mm Appropriate Capacity: 1000 Sheets
              BrandNhãn hiệu

              KINGJIM

              KINGJIM

              KINGJIM

              Product SeriesDòng sản phẩm

              KING FILE SDDE A4S Blue

              Simplease Clearfile - No. of Pockets: 20-60 Sheets

              KING FILE G A4S Gray Standard: A4 Size Portrait, Back Width: 116 mm Bind Thickness: 100 mm Appropriate Capacity: 1000 Sheets

              From

              251,728 VND

              127,538 VND

              371,880 VND

              Days to ShipSố ngày giao hàng 9 Day(s) 4 Day(s) or more 5 Day(s) or more
              Product TypePipe FileClear File-

              Loading...Tải…

              1. 1

              Related Categories to Files/AlbumsDanh mục liên quan đến Files/Albums