(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Susung Rain Seal: Silocon Water Repellent(General/Cold Temperature) 18 L
SSAMGGOM
[Features] ・It is a water-based water repellent agent. It prevents water from penetrating by constructing on porous construction materials ・It delays change and discoloration speed of blocking materials by blocking various degradation materials along with water ・Release of cold-resistant one can be changed depending on the manufacturer’s schedule in winter
From: 1,420,092 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SSAMGGOM
[Features] ・It shortens curing times as it is manufactured with sodium silicate as a main ingredient ・It has a strong waterproof effect, excellent adhesion and powerful strength at an early stage ・Use: Parts required urgent waterproof including water holes, joints, etc
From: 799,980 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) |
You can add up to 6 items per a category to the compare list.
SSAMGGOM
[Features] ・If applying by mixing with mortar, concrete and RMC, it improves workability and has good waterproof performance ・Basically, it is used by diluting 30 times with water. A proportion can be adjusted depending its intended use ・Use: Waterproof of Baths, Toilets, Septic Tanks, Balconies, etc. Waterproof of Basements, Structures, Internal/External Walls, Floors of Rooftops, etc.
From: 591,452 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
From |
Days to ShipSố ngày giao hàng |
Product Type |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | SSAMGGOM | SSAMGGOM | SSAMGGOM |
Product SeriesDòng sản phẩm | Susung Rain Seal: Silocon Water Repellent(General/Cold Temperature) 18 L | ||
From | 1,420,092 VND- | 799,980 VND | 591,452 VND |
Days to ShipSố ngày giao hàng | 4 Day(s) or more | 4 Day(s) | 6 Day(s) |
Product Type | - | - | - |