(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Indoor Mats

Indoor mats are mats placed to protect workers from floor coldness in the workplace and to prevent dust, etc. from being brought in. They may be placed at office building entrances for dust control. Materials used include PVC, polyester and chlorinated polyethylene copolymer. They are thick, cushioned mats with an anti-slip surface that protect the legs of those who stand safely to work. Before selecting, check for oil resistance and water-resistance depending on type of work. Using semi-disposable indoor mats that absorb water and oil and are disposed of every two to three months allows workplace hygiene to be protected. Another advantage is that there is less likely to be damage if products are dropped. If you use platform trucks in a workshop to carry goods, etc., it is necessary to protect the floor with anti-slip platform truck sheets. For entrance use, pile-type mats absorb dust to prevent noticeable dirt. Mats with nylon pile are water-resistant and durable.
Filter By
CAD
Days to Ship
  • All
  • 4 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 9 Day(s) or Less
  • 10 Day(s) or Less
  • Others

36 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Sticky Mat
    Sticky Mat
    Sticky Mat
    Sticky Mat

    Sticky Mat

    BLASTON

    Indoor adhesive mat for cleaning dust, sand and dirt from undersides of shoes, preventing it from being brought inside. [Features]· Simply remove the dirty sheet to keep the mat clean.· Number tags attached to keep track of the number of remaining mats.· Strong adhesive keeps shoes free from dirt and dust.· Dirt can be seen at a glance, making the mat effective for keeping workers mindful of dirt. [Applications]· Ideal for removing easily missed dirt from the soles of shoes.

    Product Type Shape Other
    Clean Mat Sheet Type -
    From: 663,928 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    ANTI-FATIGUE MAT

    ANTI-FATIGUE MAT

    ADCHEM

    Product Type Shape Other
    Fatigue-Reducing Mat Sheet Type -
    From: 1,319,906 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Adhesive Clean Mat 600 mm x 900 mm

    Adhesive Clean Mat 600 mm x 900 mm

    TRUSCO NAKAYAMA

    Indoor mat that prevents dust, sand, and dirt adhered to the soles of shoes from being brought indoors.[Features]· Simply peel off the dirty sheet to keep clean.· Comes with a serial number tag which allows remaining quantity to be identified at a glance, making stock checks easy.· Guards against garbage and dust thoroughly by a strong adhesive force.· Dirt is clearly visible, making it effective for raising the awareness of workers.[Applications]· Ideal for removing dirt on shoe soles which can be easily overlooked.

    Product Type Shape Other
    Clean Mat Sheet Type -
    From: 3,708,000 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Rubber Mat (Recycled Rubber)

    Rubber Mat (Recycled Rubber)

    ESCO

    [Features]·The coin-shaped protrusion is anti-slip and has excellent abrasion resistance·Excels in soundproofing and anti-vibration performance·Because it is elastic, it is a product with a good walking feeling and great safety.

    Product Type Shape Other
    - - -
    From: 3,174,502 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    TRUSCO NAKAYAMA Legs Mat, Black

    TRUSCO NAKAYAMA Legs Mat, Black

    TRUSCO NAKAYAMA

    A popular indoor mat that helps to relieve fatigue and feels soft when stepped on.[Features]· Excellent cushioning characteristics disperses load of body weight and alleviates fatigue of legs and lower back.· Fatigue reducing mat with excellent oil resistance and water resistance.· Can be used as a countermeasure against chills by blocking the cold air from the floor.[Applications]· Ideal for relieving fatigue in standing work at a fixed position and as a measure against cold feet.

    Product Type Shape Other
    Fatigue-Reducing Mat Sheet Type -
    From: 949,071 VND
    Days to Ship: Số ngày giao hàng: 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Adhesive Clean Mat Frame, for 600 mm X 1,200 mm

    Adhesive Clean Mat Frame, for 600 mm X 1,200 mm

    TRUSCO NAKAYAMA

    [Features]· A mat frame for 600 mm x 1,200 mm adhesive mat.

    Product Type Shape Other
    Clean Mat Sheet Type Option
    From: 6,987,500 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Clean Mat Width (mm) 380/600

    Clean Mat Width (mm) 380/600

    DAINICHI CAN

    [Features]·A special adhesive surely catches dust and dirt attached to the roller of the caster.

    Product Type Shape Other
    Clean Mat Sheet Type -
    From: 2,547,925 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Clean Walker

    Clean Walker

    VESSEL

    [Features]· Both sides can be used repeatedly.· Catches the dust on the sole of the shoe with gel adhesive power. (There is front and rear double-sided adhesive)· The soft urethane gel collects all the dirt.· Wipe off the dirt with water. The adhesion strength hardly changes for 3 years.· It produces less waste and costs less compared with the multilayer peeling type.· Optional trays are available.[Applications]· For dust collection of the shoe soles at the entrance of a room and in an air shower room. Also for cleaning wagon wheels.

    Product Type Shape Other
    Clean Mat Sheet Type -
    From: 7,907,340 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Adhesive Mat Sheet (with Antibacterial Agent) Blue

    Adhesive Mat Sheet (with Antibacterial Agent) Blue

    TERAMOTO

    Special adhesive on the surface of the mat stops dirt from being brought in on shoes. Anti-dust adhesive sheet, can be torn off when dirty, with a stock number to check remaining sheets.

    Product Type Shape Other
    Clean Mat Sheet Type -
    From: 4,446,000 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list. Sale

    Disinfectant Mat
    Sale

    Disinfectant Mat

    AS ONE

    [Features]You can clean, sanitize, and disinfect the soles of your shoes simply by walking on the mat.The special filament makes it easier for the disinfectant to seep out.In addition, the model with a base prevents liquids from spilling, and also prevents you from tripping over.[Applications]Suitable for hygiene management in food processing plants, kitchens, etc.

    Product Type Shape Other
    Clean Mat Sheet Type Option
    From: 1,258,275 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Frame for Adhesive Mat Sheet

    Frame for Adhesive Mat Sheet

    ESCO

    Please use it with a strong adhesive mat sheet for industrial use in precision factories and cleanrooms.

    Product Type Shape Other
    - - -
    From: 2,821,010 VND
    Days to Ship: Số ngày giao hàng: 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Rubber Cushion Mat

    Rubber Cushion Mat

    ESCO

    ·For protecting work benches and products.·Reduces fatigue of operator in line work and prevents damage by falling objects.

    Product Type Shape Other
    - - -
    From: 6,895,767 VND
    Days to Ship: Số ngày giao hàng: 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Anti-Slip Mat

    Anti-Slip Mat

    ESCO

    ·Exerts an anti-slip effect with its unique surface shape.·Drainage performance is improved thanks to perforating processing.

    Product Type Shape Other
    - - -
    From: 7,762,277 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Clean mat, anti-bacterial clean mat w/ weak adhesive

    Clean mat, anti-bacterial clean mat w/ weak adhesive

    DAINICHI CAN

    [Features]·The film surface has an antibacterial effect, preventing secondary infections.·After use, the film can be incinerated.·It is a weak adhesion type.

    Product Type Shape Other
    Clean Mat Sheet Type -
    From: 4,161,417 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Lone step mat (with lining)
    Lone step mat (with lining)
    Lone step mat (with lining)

    Lone step mat (with lining)

    YAMAZAKI CORPORATION

    An indoor mud remover mat recommended for the entrance of any building.[Features]·It has all the functions required of an indoor mat, including dust absorption, cushioning, abrasion resistance, and water resistance.·Because nylon is used for the pile, it is resistant to dirt and water, and has excellent durability.·A thick sheet is used for the base, so you don't have to worry about the edges curling or waving.[Applications]·Convenient for entrances to any building.

    Product Type Shape Other
    Entrance Mat Sheet Type -
    From: 4,139,825 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Adhesive Mat Sheet (with Antibacterial Agent) Frame

    Adhesive Mat Sheet (with Antibacterial Agent) Frame

    TERAMOTO

    · Frame for adhesive mats. [Features]· Color: Green​· Compatible mats: MR123-540-0, MR-123-740-3​· Weight: 3.7 kg[Applications]· Precision factories, clean rooms, food-processing factories, etc.

    Product Type Shape Other
    Clean Mat Sheet Type -
    From: 2,714,400 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Adhesive Mat Sheet (with Antibacterial Agent) Transparent

    Adhesive Mat Sheet (with Antibacterial Agent) Transparent

    TERAMOTO

    Strong adhesive model for improved dust removal, also includes antibacterial agent and anti-static agent. Sheet with attached stock number. Anti-dust adhesive sheet.

    Product Type Shape Other
    Clean Mat Sheet Type -
    From: 5,007,600 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list. Sale

    Oil removing mat
    Sale

    Oil removing mat

    AS ONE

    Effective in minimizing dirt expansion to prevent accidental slippage. Made of PP (polypropylene) non-woven fabric, burnable, and leaves only a small amount of ash after incineration. Excellent cushioning properties reduce foot fatigue.

    Product Type Shape Other
    Oil Absorption/Water Absorption Mat Sheet Type / Rolled Type -
    From: 17,653,163 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Adhesive Clean Mat Frame, for 600 mm X 900 mm

    Adhesive Clean Mat Frame, for 600 mm X 900 mm

    TRUSCO NAKAYAMA

    Adhesive mat frame for fixing indoor mats. [Features]・ Since a mat is not attached directly, there is no need to worry about damaging a floor.・ Easy to install as it is simply laid under an adhesive mat.・ The mat frame for an adhesive mat 900 × 600 mm.[Application]・ It can be used to prevent misalignment of an adhesive mat.

    Product Type Shape Other
    Clean Mat - -
    From: 5,826,500 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Fatigue Reduction Mat Thick Cushion
    Fatigue Reduction Mat Thick Cushion
    Fatigue Reduction Mat Thick Cushion
    Fatigue Reduction Mat Thick Cushion
    Fatigue Reduction Mat Thick Cushion

    Fatigue Reduction Mat Thick Cushion

    TERAMOTO

    [Features]· Fatigue reducing mat with excellent thick cushioning. [Applications]· Fatigue reducing mat.

    Product Type Shape Other
    Fatigue-Reducing Mat Sheet Type -
    From: 1,392,527 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Clean Mat Width (mm) 600

    Clean Mat Width (mm) 600

    OKAMOTO

    [Features]· Catches dust and dirt securely using a special adhesive.· Smooth to walk on or drive over.· Used film can be removed and disposed of.· Number tags attached.· 1 case contains 10 sets.· 30 sheets per product. [Applications]· Removing dirt from undersides of shoes.· For entrances to clean rooms (semiconductor manufacturing, electronic component assembly factories, etc.), hospitals or food processing factories.

    Product Type Shape Other
    Clean Mat Sheet Type -
    From: 5,403,600 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Clean Mat, Anti-Bacterial Clean Mat

    Clean Mat, Anti-Bacterial Clean Mat

    DAINICHI CAN

    Product Type Shape Other
    Clean Mat Sheet Type -
    From: 4,347,502 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    ブラストン 粘着マット 600mmx900mm

    ブラストン 粘着マット 600mmx900mm

    BLASTON

    【特長】・優れた防じん効果を発揮します。・連番タックで残数確認が容易です。・水溶性粘着剤を使用することにより、トルエン(溶剤)を使用しておりません。・靴底や車輪に付着したちり、ほこりをキャッチします。【用途】・各種製造工場、特に半導体・電気電子機器製造工場や食品工場に。【商品仕様】・色:白、青・幅(mm):600・長さ(mm):900・厚み(mm):1.5・1ケース:30枚積層×8シート・トラスココード:810-6472・質量:7000g【材質/仕上】・フィルム:低密度ポリエチレン(LDPE)

    Product Type Shape Other
    - - -
    From: 4,788,000 VND
    Days to Ship: Số ngày giao hàng: 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.

    ADCLEAN マット(レギュラ-粘着) ブルー 380×707mm

    ADCLEAN マット(レギュラ-粘着) ブルー 380×707mm【240 Pieces Per Package】

    GUARDNER

    【特長】・レギュラー粘着タイプです。【用途】・靴底の除塵。【商品仕様】・380mm×707mm・ブルー・単品単位数量:240枚・質量:4.1kg【材質/仕上】・ポリエチレン

    Product Type Shape Other
    - - -
    From: 5,896,800 VND
    Days to Ship: Số ngày giao hàng: 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.

    ADCLEAN マット(レギュラ-粘着) ブルー 600×900mm

    ADCLEAN マット(レギュラ-粘着) ブルー 600×900mm【240 Pieces Per Package】

    GUARDNER

    【特長】・レギュラー粘着タイプです。【用途】・靴底の除塵。【商品仕様】・600mm×900mm・ブルー・単品単位数量:240枚・質量:8.4kg【材質/仕上】・ポリエチレン

    Product Type Shape Other
    - - -
    From: 6,123,600 VND
    Days to Ship: Số ngày giao hàng: 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.

    ADCLEAN マット(レギュラ-粘着) ブルー 600×1200mm

    ADCLEAN マット(レギュラ-粘着) ブルー 600×1200mm【240 Pieces Per Package】

    GUARDNER

    【特長】・レギュラー粘着タイプです。【用途】・靴底の除塵。【商品仕様】・600mm×1200mm・ブルー・単品単位数量:240枚・質量:11.1kg【材質/仕上】・ポリエチレン

    Product Type Shape Other
    - - -
    From: 9,979,200 VND
    Days to Ship: Số ngày giao hàng: 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list. Sale

    Crown Zedlan Comfort-King Supreme K40023
    Sale

    Crown Zedlan Comfort-King Supreme K40023

    AS ONE

    [Features]·Zedlan is 3 times more elastic than regular foam mats.·It's 13 mm thick and it's very comfortable.·It reduces fatigue from working while standing.·Elasticity does not change even in low temperature environments.·It has excellent wear resistance and anti-slip properties.· Flameproof compliant product.

    Product Type Shape Other
    - - -
    From: 4,732,798 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 13 Day(s) or more
    day to ship 13 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Work Mat ZC-66

    Work Mat ZC-66

    ENGINEER

    [Features]・ The surface of the nylon has excellent heat resistance with a softening point of 170 to 180°C・ Double-layer structure with excellent waterproofness, with a non-slip PVC material that is bonded to the back side[Applications]・ It can be used for various tasks

    Product Type Shape Other
    - Sheet Type -
    From: 1,314,407 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Fatigue-Reducing Mat (Conductivity)

    Fatigue-Reducing Mat (Conductivity)

    ESCO

    ·Applications: Reduces fatigue at standing work sites, shock absorption of product drops, blocks cold air from the floor, which prevents foots from being cooled

    Product Type Shape Other
    - - -
    From: 2,493,785 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Folding Bed for Work SM-CC40A

    Folding Bed for Work SM-CC40A

    SMATO

    Product Type Shape Other
    - - -
    From: 2,628,395 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Folding Bed for Work SM-PC36

    Folding Bed for Work SM-PC36

    SMATO

    Product Type Shape Other
    - - -
    From: 1,481,120 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Folding Bed for Work SM-PC40M

    Folding Bed for Work SM-PC40M

    SMATO

    Product Type Shape Other
    - - -
    From: 2,332,408 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Floor Mat DMW-750-10

    Floor Mat DMW-750-10

    SMATO

    Product Type Shape Other
    - - -
    From: 536,189 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Floor Mat DMR-1500-5

    Floor Mat DMR-1500-5

    SMATO

    Product Type Shape Other
    - - -
    From: 1,737,276 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Fatigue-Reducing Mat (Oil Resistant)

    Fatigue-Reducing Mat (Oil Resistant)

    ESCO

    ·Unique cushion structure reduces fatigue, prevents back pain, and prevents cold feet.·Install EA997RB-172 to 174 to prevent tripping. Can increase safety.

    Product Type Shape Other
    - - -
    From: 82,643 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    600 × 900 mm Disinfect Mat (Sodium Hypochlorite Available)

    600 × 900 mm Disinfect Mat (Sodium Hypochlorite Available)

    ESCO

    [Product Specifications]·Materials: Surface: PP, back side: NBR·Highly usable in hygiene management of kitchens, food factories, etc.·Matte base made silicone material with high chemical resistance·Compatible with "sodium hypochlorite," which is highly effective against various bacteria and viruses.·Size (mm): 600 × 900·Thickness (mm): 20

    Product Type Shape Other
    - - -
    From: 10,156,706 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
From
Days to ShipSố ngày giao hàng
Product Type
Shape
Other

    You can add up to 6 items per a category to the compare list.

    Sticky Mat
      Sticky Mat
      Sticky Mat
      Sticky Mat

        You can add up to 6 items per a category to the compare list.

        ANTI-FATIGUE MAT

            You can add up to 6 items per a category to the compare list.

            Adhesive Clean Mat 600 mm x 900 mm

                You can add up to 6 items per a category to the compare list.

                Rubber Mat (Recycled Rubber)

                    You can add up to 6 items per a category to the compare list.

                    TRUSCO NAKAYAMA Legs Mat, Black

                        You can add up to 6 items per a category to the compare list.

                        Adhesive Clean Mat Frame, for 600 mm X 1,200 mm

                            You can add up to 6 items per a category to the compare list.

                            Clean Mat Width (mm) 380/600

                                You can add up to 6 items per a category to the compare list.

                                Clean Walker

                                    You can add up to 6 items per a category to the compare list.

                                    Adhesive Mat Sheet (with Antibacterial Agent) Blue

                                        You can add up to 6 items per a category to the compare list.Sale

                                        Disinfectant Mat

                                            You can add up to 6 items per a category to the compare list.

                                            Frame for Adhesive Mat Sheet

                                                You can add up to 6 items per a category to the compare list.

                                                Rubber Cushion Mat

                                                    You can add up to 6 items per a category to the compare list.

                                                    Anti-Slip Mat

                                                        You can add up to 6 items per a category to the compare list.

                                                        Clean mat, anti-bacterial clean mat w/ weak adhesive

                                                            You can add up to 6 items per a category to the compare list.

                                                            Lone step mat (with lining)
                                                              Lone step mat (with lining)
                                                              Lone step mat (with lining)

                                                                You can add up to 6 items per a category to the compare list.

                                                                Adhesive Mat Sheet (with Antibacterial Agent) Frame

                                                                    You can add up to 6 items per a category to the compare list.

                                                                    Adhesive Mat Sheet (with Antibacterial Agent) Transparent

                                                                        You can add up to 6 items per a category to the compare list.Sale

                                                                        Oil removing mat

                                                                            You can add up to 6 items per a category to the compare list.

                                                                            Adhesive Clean Mat Frame, for 600 mm X 900 mm

                                                                                You can add up to 6 items per a category to the compare list.

                                                                                Fatigue Reduction Mat Thick Cushion
                                                                                  Fatigue Reduction Mat Thick Cushion
                                                                                  Fatigue Reduction Mat Thick Cushion
                                                                                  Fatigue Reduction Mat Thick Cushion
                                                                                  Fatigue Reduction Mat Thick Cushion

                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                    Clean Mat Width (mm) 600

                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                        Clean Mat, Anti-Bacterial Clean Mat

                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                            ブラストン 粘着マット 600mmx900mm

                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                ADCLEAN マット(レギュラ-粘着) ブルー 380×707mm

                                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                                    ADCLEAN マット(レギュラ-粘着) ブルー 600×900mm

                                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                                        ADCLEAN マット(レギュラ-粘着) ブルー 600×1200mm

                                                                                                            You can add up to 6 items per a category to the compare list.Sale

                                                                                                            Crown Zedlan Comfort-King Supreme K40023

                                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                                Work Mat ZC-66

                                                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                                                    Fatigue-Reducing Mat (Conductivity)

                                                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                                                        Folding Bed for Work SM-CC40A

                                                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                                                            Folding Bed for Work SM-PC36

                                                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                                                Folding Bed for Work SM-PC40M

                                                                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                                                                    Floor Mat DMW-750-10

                                                                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                                                                        Floor Mat DMR-1500-5

                                                                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                                                                            Fatigue-Reducing Mat (Oil Resistant)

                                                                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                                                                600 × 900 mm Disinfect Mat (Sodium Hypochlorite Available)
                                                                                                                                                  BrandNhãn hiệu

                                                                                                                                                  BLASTON

                                                                                                                                                  ADCHEM

                                                                                                                                                  TRUSCO NAKAYAMA

                                                                                                                                                  ESCO

                                                                                                                                                  TRUSCO NAKAYAMA

                                                                                                                                                  TRUSCO NAKAYAMA

                                                                                                                                                  DAINICHI CAN

                                                                                                                                                  VESSEL

                                                                                                                                                  TERAMOTO

                                                                                                                                                  AS ONE

                                                                                                                                                  ESCO

                                                                                                                                                  ESCO

                                                                                                                                                  ESCO

                                                                                                                                                  DAINICHI CAN

                                                                                                                                                  YAMAZAKI CORPORATION

                                                                                                                                                  TERAMOTO

                                                                                                                                                  TERAMOTO

                                                                                                                                                  AS ONE

                                                                                                                                                  TRUSCO NAKAYAMA

                                                                                                                                                  TERAMOTO

                                                                                                                                                  OKAMOTO

                                                                                                                                                  DAINICHI CAN

                                                                                                                                                  BLASTON

                                                                                                                                                  GUARDNER

                                                                                                                                                  GUARDNER

                                                                                                                                                  GUARDNER

                                                                                                                                                  AS ONE

                                                                                                                                                  ENGINEER

                                                                                                                                                  ESCO

                                                                                                                                                  SMATO

                                                                                                                                                  SMATO

                                                                                                                                                  SMATO

                                                                                                                                                  SMATO

                                                                                                                                                  SMATO

                                                                                                                                                  ESCO

                                                                                                                                                  ESCO

                                                                                                                                                  Product SeriesDòng sản phẩm

                                                                                                                                                  Sticky Mat

                                                                                                                                                  ANTI-FATIGUE MAT

                                                                                                                                                  Adhesive Clean Mat 600 mm x 900 mm

                                                                                                                                                  Rubber Mat (Recycled Rubber)

                                                                                                                                                  TRUSCO NAKAYAMA Legs Mat, Black

                                                                                                                                                  Adhesive Clean Mat Frame, for 600 mm X 1,200 mm

                                                                                                                                                  Clean Mat Width (mm) 380/600

                                                                                                                                                  Clean Walker

                                                                                                                                                  Adhesive Mat Sheet (with Antibacterial Agent) Blue

                                                                                                                                                  Disinfectant Mat

                                                                                                                                                  Frame for Adhesive Mat Sheet

                                                                                                                                                  Rubber Cushion Mat

                                                                                                                                                  Anti-Slip Mat

                                                                                                                                                  Clean mat, anti-bacterial clean mat w/ weak adhesive

                                                                                                                                                  Lone step mat (with lining)

                                                                                                                                                  Adhesive Mat Sheet (with Antibacterial Agent) Frame

                                                                                                                                                  Adhesive Mat Sheet (with Antibacterial Agent) Transparent

                                                                                                                                                  Oil removing mat

                                                                                                                                                  Adhesive Clean Mat Frame, for 600 mm X 900 mm

                                                                                                                                                  Fatigue Reduction Mat Thick Cushion

                                                                                                                                                  Clean Mat Width (mm) 600

                                                                                                                                                  Clean Mat, Anti-Bacterial Clean Mat

                                                                                                                                                  ブラストン 粘着マット 600mmx900mm

                                                                                                                                                  ADCLEAN マット(レギュラ-粘着) ブルー 380×707mm【240 Pieces Per Package】

                                                                                                                                                  ADCLEAN マット(レギュラ-粘着) ブルー 600×900mm【240 Pieces Per Package】

                                                                                                                                                  ADCLEAN マット(レギュラ-粘着) ブルー 600×1200mm【240 Pieces Per Package】

                                                                                                                                                  Crown Zedlan Comfort-King Supreme K40023

                                                                                                                                                  Work Mat ZC-66

                                                                                                                                                  Fatigue-Reducing Mat (Conductivity)

                                                                                                                                                  Folding Bed for Work SM-CC40A

                                                                                                                                                  Folding Bed for Work SM-PC36

                                                                                                                                                  Folding Bed for Work SM-PC40M

                                                                                                                                                  Floor Mat DMW-750-10

                                                                                                                                                  Floor Mat DMR-1500-5

                                                                                                                                                  Fatigue-Reducing Mat (Oil Resistant)

                                                                                                                                                  600 × 900 mm Disinfect Mat (Sodium Hypochlorite Available)

                                                                                                                                                  From

                                                                                                                                                  663,928 VND

                                                                                                                                                  1,319,906 VND

                                                                                                                                                  3,708,000 VND

                                                                                                                                                  3,174,502 VND

                                                                                                                                                  949,071 VND

                                                                                                                                                  6,987,500 VND

                                                                                                                                                  2,547,925 VND

                                                                                                                                                  7,907,340 VND

                                                                                                                                                  4,446,000 VND

                                                                                                                                                  1,258,275 VND

                                                                                                                                                  Special Price

                                                                                                                                                  On Sale Till 31/03/2025

                                                                                                                                                  2,821,010 VND

                                                                                                                                                  6,895,767 VND

                                                                                                                                                  7,762,277 VND

                                                                                                                                                  4,161,417 VND

                                                                                                                                                  4,139,825 VND

                                                                                                                                                  2,714,400 VND

                                                                                                                                                  5,007,600 VND

                                                                                                                                                  17,653,163 VND

                                                                                                                                                  Special Price

                                                                                                                                                  On Sale Till 31/03/2025

                                                                                                                                                  5,826,500 VND

                                                                                                                                                  1,392,527 VND

                                                                                                                                                  5,403,600 VND

                                                                                                                                                  4,347,502 VND

                                                                                                                                                  4,788,000 VND

                                                                                                                                                  5,896,800 VND

                                                                                                                                                  6,123,600 VND

                                                                                                                                                  9,979,200 VND

                                                                                                                                                  4,732,798 VND

                                                                                                                                                  Special Price

                                                                                                                                                  On Sale Till 31/03/2025

                                                                                                                                                  1,314,407 VND

                                                                                                                                                  2,493,785 VND

                                                                                                                                                  2,628,395 VND

                                                                                                                                                  1,481,120 VND

                                                                                                                                                  2,332,408 VND

                                                                                                                                                  536,189 VND

                                                                                                                                                  1,737,276 VND

                                                                                                                                                  82,643 VND

                                                                                                                                                  10,156,706 VND

                                                                                                                                                  Days to ShipSố ngày giao hàng 9 Day(s) 4 Day(s) 9 Day(s) 7 Day(s) or more 10 Day(s) 9 Day(s) 9 Day(s) 9 Day(s) 9 Day(s) 15 Day(s) 19 Day(s) 12 Day(s) 7 Day(s) or more 9 Day(s) 9 Day(s) 9 Day(s) 9 Day(s) 9 Day(s) or more 9 Day(s) 9 Day(s) 9 Day(s) 9 Day(s) 16 Day(s) 12 Day(s) 12 Day(s) 16 Day(s) 13 Day(s) or more 9 Day(s) 7 Day(s) or more 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 7 Day(s) or more 7 Day(s) or more
                                                                                                                                                  Product TypeClean MatFatigue-Reducing MatClean Mat-Fatigue-Reducing MatClean MatClean MatClean MatClean MatClean Mat---Clean MatEntrance MatClean MatClean MatOil Absorption/Water Absorption MatClean MatFatigue-Reducing MatClean MatClean Mat--------------
                                                                                                                                                  ShapeSheet TypeSheet TypeSheet Type-Sheet TypeSheet TypeSheet TypeSheet TypeSheet TypeSheet Type---Sheet TypeSheet TypeSheet TypeSheet TypeSheet Type / Rolled Type-Sheet TypeSheet TypeSheet Type-----Sheet Type--------
                                                                                                                                                  Other-----Option---Option--------------------------

                                                                                                                                                  Loading...Tải…

                                                                                                                                                  1. 1

                                                                                                                                                  Related Categories to Indoor MatsDanh mục liên quan đến Indoor Mats