(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Detergents/Waxes

Detergents and cleaners are cleaning products that are used to remove dirt and sterilize, remove adhered substances, and prevent mold. There are types such as liquid detergent, wax, and spray. Detergents include products that are suitable for removing oil stains on the floor, machinery, tools, etc., in the factory, as well as products that are suitable for removing stains such as rainwater stains on exhaust walls and exhaust gas oil. Water-resistance resin wax is suitable for protecting floors with high traffic of people and are easily wet with water. There is also an antistatic wax. There are various stripper such as spray-type products that are suitable for removing sticky stickers and adhesive residue of gummed tape, products that are suitable for removing chewing gum on rug, carpet, and cloth, products that are suitable for removing paint and instant adhesives, etc. The hygienic ethanol solution suitable for anti-mold and sterilization is the same as liquor, so it is harmless when it comes into contact with food.
CAD
Days to Ship
  • All
  • 6 Day(s) or Less

2 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Clean Ace Phosphorus-Free / Cleaning Concentrate 1 kg/20 kg

    Clean Ace Phosphorus-Free / Cleaning Concentrate 1 kg/20 kg

    AS ONE

    Does not contain substances that may contain environmental hormones. Shows cleaning effects simply by soaking test equipment. There are no concerns about waste water pollution with heavy metal ions.

    Product Type Application
    Detergent For Machinery, Parts, Equipment, Floor
    From: 916,433 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Clean Ace S Phosphorus-Free / Cleaning Concentrate 1 kg/20 kg

    Clean Ace S Phosphorus-Free / Cleaning Concentrate 1 kg/20 kg

    AS ONE

    Does not contain substances that may contain environmental hormones. Shows cleaning effects simply by soaking test equipment. There are no concerns about waste water pollution with heavy metal ions. Can be diluted as desired (10 to 50 times) and is very economical as it can be used repeatedly. Peace of mind as it is nonflammable and does not generate gases when used.

    Product Type Application
    Detergent For Machinery, Parts, Equipment, Floor
    From: 11,595,730 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s)
    day to ship 6 Day(s)
BrandNhãn hiệu
Product SeriesDòng sản phẩm
From
Days to ShipSố ngày giao hàng
Product Type
Application

    You can add up to 6 items per a category to the compare list.

    Clean Ace Phosphorus-Free / Cleaning Concentrate 1 kg/20 kg

        You can add up to 6 items per a category to the compare list.

        Clean Ace S Phosphorus-Free / Cleaning Concentrate 1 kg/20 kg
          BrandNhãn hiệu

          AS ONE

          AS ONE

          Product SeriesDòng sản phẩm

          Clean Ace Phosphorus-Free / Cleaning Concentrate 1 kg/20 kg

          Clean Ace S Phosphorus-Free / Cleaning Concentrate 1 kg/20 kg

          From

          916,433 VND

          11,595,730 VND

          Days to ShipSố ngày giao hàng 6 Day(s) 6 Day(s)
          Product TypeDetergentDetergent
          ApplicationFor Machinery, Parts, Equipment, FloorFor Machinery, Parts, Equipment, Floor

          Loading...Tải…

          1. 1

          Related Categories to Detergents/WaxesDanh mục liên quan đến Detergents/Waxes