(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Non-Woven Waste Cloths (Roll Type)

Non-woven cleaning rags (roll type) are rolls of cloth rags used to clean machinery and equipment. Precision equipment can be affected by small waste fibers shed from rags during cleaning. Non-woven fabrics were created as a non-fiber shedding solution to this problem. The available varieties include non-woven cleaning rag rolls, and wet cleaning wipes. Non-woven fabrics are made of materials such as pulp polypropylene and polyester. Non-woven cleaning rag rolls are dry rags, but can be wet with water for use. Since they come in a roll, only the required amount needs to be consumed for each use. Wet cleaning wipes are a wet type of cleaning rag. They come in a case with a lid, enabling wet use down to the last wipe.
CAD
Days to Ship
  • All
  • 15 Day(s) or Less

1 itemsMặt hàng

Sort By
30
45
60
  1. 1
BrandNhãn hiệu
Product SeriesDòng sản phẩm
From
Days to ShipSố ngày giao hàng
Product Type
Type

    You can add up to 6 items per a category to the compare list.

    Oil Asorption Paper with Wooden Pattern
      BrandNhãn hiệu

      MISUMI

      Product SeriesDòng sản phẩm

      Oil Asorption Paper with Wooden Pattern【500 Pieces Per Package】

      From

      938,000 VND

      Days to ShipSố ngày giao hàng 15 Day(s)
      Product TypeNon-woven waste
      TypeDry

      Loading...Tải…

      1. 1

      Related Categories to Non-Woven Waste Cloths (Roll Type)Danh mục liên quan đến Non-Woven Waste Cloths (Roll Type)