(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Drum Pumps

Drum pumps are pumps for drawing and transferring oil, chemicals, and the like from drums. You can select from manual, electric, and air types, all of which can be inserted directly into a drum. Viscosity that can be handled differs depending on the product, so the product needs to be selected according to the type and viscosity of the liquid transferred. Manual types include hand-turned types where a set amount is discharged by turning the handle and piston types were liquid is discharged when the handle is lifted up. Electric types have high power, and using a product with high discharge volume enables transfer work to be achieved in a short amount of time. Dedicated chemical pumps are used for highly flammable chemicals and the like. Air types have a mechanism whereby liquid is discharged by compressed air, and chemicals and the like can be transferred safely because electricity is not used.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 4 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • Others

36 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Manual Pump

    Manual Pump

    KOSHIN

    A manual drum pump that can be used for a wide range of applications, from light oil to A heavy oil.[Features]·The easiest pump for drums.·Kerosene, light oil, and heavy oil A (oil temperature 10°C or higher) can be transferred and refueled.[Applications]·Ideal for transfer lubrication of low-viscosity oil (100 mm2/S or less) where there is no power supply.

    Product Type Discharge Quantity(l/min) Total lift(m)
    Manual Operation Type - -
    From: 2,595,384 VND
    Days to Ship: Số ngày giao hàng: Same day or more
    day to ship Same day or more
  • You can add up to 6 items per a category to the compare list.

    High-Liter Pump

    High-Liter Pump

    KOSHIN

    A manual drum pump that can be used widely from light oil to heavy fuel oil A.[Features]・ 1 drum (200 L) can be sucked up in approx. 2 minutes with a discharge rate of 1 L per rotation.・ It can transfer and supply kerosene, light oil, and heavy fuel oil A (oil temperature of 10°C or higher).[Application]・ Ideal for transferring and supplying low viscosity oil in places where there is no power supply.

    Product Type Discharge Quantity(l/min) Total lift(m)
    Manual Operation Type - -
    From: 8,121,326 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    [Manual] Kerosene Pump EA990K-6A

    [Manual] Kerosene Pump EA990K-6A【5 Pieces Per Package】

    ESCO

    【Product Specifications】・Application-Kerosene, light oil, and solvent・Discharge rate-11.5L/min

    Product Type Discharge Quantity(l/min) Total lift(m)
    - - -
    From: 686,640 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Suction Oil Pump For Drum EA990XL-3

    Suction Oil Pump For Drum EA990XL-3

    ESCO

    【Product Specifications】・Discharge rate-Approx. 20L/20 revolutions・Material-Made by aluminum die casting・Application-Low-viscosity oil such as light oil, machine oil, and engine oil・Hose length-1,200mm・Weight-6kg・Discharge and suction can be performed byturning the handle forward and backward, excellently allowing the pump to be used as a suction pump.・Up to SAE30

    Product Type Discharge Quantity(l/min) Total lift(m)
    - - -
    From: 12,695,144 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Electric Pump Raku Auto

    Electric Pump Raku Auto

    KOSHIN

    Pump for electric powered drums dedicated to kerosene and light oil.[Features]· 1 drum (200 L) can be siphoned in approx. 10 minutes. Extracts contents from a plastic container within 1 minute.· Includes an oil-feed nozzle for discharge to anywhere.· Comes with a mesh strainer to prevent debris and foreign matter contamination.[Applications]· Ideal for the transfer of kerosene / light oil from drums.· Ideal for the lubrication of tractors and boilers.· Convenient for separation between kerosene and light oil.

    Product Type Discharge Quantity(l/min) Total lift(m)
    Electric 18 ~ 20 -
    From: 3,153,813 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Manual Pump Ejection Hose / Handle Set / Big Screw Set / Hose Clamp

    Manual Pump Ejection Hose / Handle Set / Big Screw Set / Hose Clamp

    KOSHIN

    · A repair component for SB-20 and SB-25 hand-wound pumps.[For SB-20]· 001012401: Ejection hose.· 001800901: Handle set (with hex bolts).· 001802501: Large screw set (3 screw types).· 940019022: Hose band.[For SB-25]· 001012302: Ejection hose.· 001801201: Handle set (with hex bolts).· 001802401: Large screw set (3 screw types).· 940019028: Hose band.

    Product Type Discharge Quantity(l/min) Total lift(m)
    - - -
    From: 73,846 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Electric Pump: Fill Pump Discharging Rate: 110 (L/Min)

    Electric Pump: Fill Pump Discharging Rate: 110 (L/Min)

    KOSHIN

    An electric drum pump that can be used widely from light oil to heavy fuel oil A.[Features]・ High efficiency of sucking up 1 drum (200 L) in approx. 2 minutes.・ It can be used for oil with ISO grade ISOV G32 or equivalent at an oil temperature of up to 15°C.・ Total lifting height: 11 m[Application]・ Ideal for transferring and supplying low-viscosity oil.

    Product Type Discharge Quantity(l/min) Total lift(m)
    Electric 110 -
    From: 36,852,792 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Motorized Chemical Fill Pump

    Motorized Chemical Fill Pump

    KOSHIN

    [Features]・ Transfer 80 liters per minute.・ The flow rate can be adjusted with a single action using the valve at hand.[Application]・ For chemicals.・ For solvents.

    Product Type Discharge Quantity(l/min) Total lift(m)
    Electric 80 -
    From: 31,407,277 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Motorized Chemical Pump Discharge Amount (l/Min) 80

    Motorized Chemical Pump Discharge Amount (l/Min) 80

    KOSHIN

    [Features]· Transfers 80 liters per minute.· The valve can be used to adjust the flow with one touch.[Applications]· For chemicals.· For solvents.

    Product Type Discharge Quantity(l/min) Total lift(m)
    Electric 80 -
    From: 63,319,506 VND
    Days to Ship: Số ngày giao hàng: 10 Day(s) or more
    day to ship 10 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pneumatic Chemical Pump Fill Pump

    Pneumatic Chemical Pump Fill Pump

    KOSHIN

    [Features]· Highly volatile solvents can also be transferred.[Applications]· For chemicals and solvents.· Highly volatile solvents.

    Product Type Discharge Quantity(l/min) Total lift(m)
    Air Type 65 -
    From: 69,873,392 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    High-Liter Pump Ejection Hose / Handle Set / Hose Clamp

    High-Liter Pump Ejection Hose / Handle Set / Hose Clamp

    KOSHIN

    · Repair part for high liter pump "LP-32".· 003004402: Ejection hose.· 003800101: Handle.· 940019036: Hose band.

    Product Type Discharge Quantity(l/min) Total lift(m)
    - - -
    From: 88,188 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Battery-Powered Pump Discharge Amount (l/min) 10

    Battery-Powered Pump Discharge Amount (l/min) 10

    KOSHIN

    [Features]・ You can refuel a plastic can (18 L) in approx. 2 minutes.・ With 4 pcs. of D batteries (sold separately), approx. 1,000 L (approx. 5 drums) can be used. (When the lifting height is 0 m)・ It comes with an easy-to-use refueling gun nozzle.[Application]・ Kerosene / light oil.

    Product Type Discharge Quantity(l/min) Total lift(m)
    Dry Cell Battery Type 10 -
    From: 1,737,200 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Rotary Hand Pump HR/HF Series

    Rotary Hand Pump HR/HF Series

    AQUASYSTEM

    Ideal for low-viscosity liquids, its rotary hand pump can be used in emergencies or in locations where there is no electricity.[Features]· A low-cost, hand-operated pump that doesn't need electricity to work.

    Product Type Discharge Quantity(l/min) Total lift(m)
    Manual Operation Type - -
    From: 5,204,370 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    [Manual] Kerosene Pump EA990K-5A

    [Manual] Kerosene Pump EA990K-5A【6 Pieces Per Package】

    ESCO

    【Product Specifications】・Application-Kerosene, light oil, and solvent・Discharge rate-6.7L/min

    Product Type Discharge Quantity(l/min) Total lift(m)
    - - -
    From: 664,986 VND
    Days to Ship: Số ngày giao hàng: Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.

    Oil Pump for Drums (Manual Type), Kerosene, Diesel Oil, Machine Oil

    Oil Pump for Drums (Manual Type), Kerosene, Diesel Oil, Machine Oil

    ESCO

    【Product Specifications】・Discharge rate-Approx. 100L/min(Approx. 20L/20 rotations)・Vertical pumping-Around 10m・Hose length-1,370mm・Body material-Aluminum・Up to SAE 30・Horizontal carrying distance-Around 50m・Application-Kerosene, diesel oil, machine oil, etc.

    Product Type Discharge Quantity(l/min) Total lift(m)
    - - -
    From: 5,489,477 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Oil Pump for Drum EA990XL-1

    Oil Pump for Drum EA990XL-1

    ESCO

    【Product Specifications】・Discharge rate-Approx. 20L/72 revolutions・Material-Cast iron・Application-Low-viscosity oil such as light oil, machine oil, and engine oil・Hose length-1,000mm・Weight-3.4kg・Up to SAE 30

    Product Type Discharge Quantity(l/min) Total lift(m)
    - - -
    From: 2,942,353 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Electric Pump: Fill Pump Discharging Rate: 40 (L/Min) and 50 (L/Min)

    Electric Pump: Fill Pump Discharging Rate: 40 (L/Min) and 50 (L/Min)

    KOSHIN

    An electric drum pump that can be used widely from light oil to heavy fuel oil A.[Features]·Highly efficient, sucking up one drum (200 L) in about 4 minutes.·For low viscosity oils up to 100 mm2/s.·Total pump head: 6-7 m.·Household power supply AC-100V type (FA-100).·Automotive battery DC-12V type (FD-12), DC-24V type (FD-24). [Applications]·Ideal for transfer lubrication of low-viscosity oil from light oil to A heavy oil.

    Product Type Discharge Quantity(l/min) Total lift(m)
    Electric 40 ~ 50 -
    From: 18,419,329 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    [Electrical] Oil Pump EA990K-1

    [Electrical] Oil Pump EA990K-1

    ESCO

    【Product Specifications】・For oil supply to a home tank・Application-Kerosene and light oil(gasoline unusable)・Power supply-100VAC・Oil supply capacity-Approx. 10L/min (7L/min for a height of 1.5m)・With an automatic stop sensor

    Product Type Discharge Quantity(l/min) Total lift(m)
    - - -
    From: 2,117,460 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Pneumatic Pressure Pump APD Series

    Pneumatic Pressure Pump APD Series

    AQUASYSTEM

    [Features]· Discharge is powered by the reduced air pressure in the oil drum.· Ideal for discharging liquids for which explosion-proof measures are required, or for high-viscosity liquids that can be difficult for electrical and air motor type pumps.· A double safety valve mechanism. [Applications]· Oil (APD-20N, APD-25, APD-25N)· Kerosene, diesel, gasoline (APD-20G, APD-20GN, APD-25G, APD-25GN)· Solvents (APD-20AS, APD-25AS)· Solvents, acids, alkalis (APD-20SUS)

    Product Type Discharge Quantity(l/min) Total lift(m)
    Air Type 50 -
    From: 25,861,901 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Electric Chemical Pump Discharge Rate (l/Min) 100

    Electric Chemical Pump Discharge Rate (l/Min) 100

    ELEPON

    [Features]· Are excellent at corrosion resistance.·It is a seal-less mechanism that uses the liquid used as a lubricating liquid and uses an air shaft seal.·Suitable for subdividing, transferring, and replenishing chemicals.[Applications]·Low viscosity chemical liquid.

    Product Type Discharge Quantity(l/min) Total lift(m)
    Electric 100 -
    From: 56,213,973 VND
    Days to Ship: Số ngày giao hàng: 10 Day(s) or more
    day to ship 10 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Manual Oil Pump 1,380 mm, With Pan

    Manual Oil Pump 1,380 mm, With Pan

    KOSHIN

    [Features]・ A pump with a saucer that is convenient to use.[Application]・ High-viscosity oil such as gear oil and engine oil.

    Product Type Discharge Quantity(l/min) Total lift(m)
    Manual Operation Type - -
    From: 4,693,120 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Electric Acid / Alkali Pump
    Electric Acid / Alkali Pump
    Electric Acid / Alkali Pump

    Electric Acid / Alkali Pump

    SHOUEI

    [Features]· An electric pump for oil drums only.· High lifting height is achieved by the highly efficient impeller.· The continuous rated external motor is entirely encased in resin, improving its corrosion and electrical resistance.· Reduced weight thanks to its compact motor.· Excellent corrosion resistance and electrical resistance. [Applications]· For acids, alkalis.

    Product Type Discharge Quantity(l/min) Total lift(m)
    Electric 48 -
    From: 25,967,083 VND
    Days to Ship: Số ngày giao hàng: 10 Day(s) or more
    day to ship 10 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Voltage Resistant and Explosion Proof Type Pump Discharge Rate 56 L/min, Hose: 19 X 2,000 mm

    Voltage Resistant and Explosion Proof Type Pump Discharge Rate 56 L/min, Hose: 19 X 2,000 mm

    SHOUEI

    [Features]·Pressure-resistant explosion-proof structure d2G3·It is a speed operation of 3 minutes and 35 seconds for one drum.[Applications]·Gasoline, kerosene, light oil, A heavy oil, benzine

    Product Type Discharge Quantity(l/min) Total lift(m)
    Electric 56 -
    From: 69,694,594 VND
    Days to Ship: Số ngày giao hàng: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Electric Pressure Resistant Explosion-Proof Pump, HC-100-S

    Electric Pressure Resistant Explosion-Proof Pump, HC-100-S

    SHOUEI

    [Features]·It conforms to the d2G3 structural standard, and is a portable type for use with organic solvents and chemicals.·A drum can can be operated continuously for 24 hours at a speed of 3 minutes and 35 seconds.[Applications]·Organic solvents, chemicals.

    Product Type Discharge Quantity(l/min) Total lift(m)
    Electric 56 -
    From: 90,513,469 VND
    Days to Ship: Số ngày giao hàng: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list. Sale

    Big Auto
    • On Sale Till 31/03/2025
    Sale

    Big Auto

    TRUSCO NAKAYAMA

    [Features]・ A long type that is perfect for drums.[Application]・ Kerosene, light oil, water. (It cannot be used for drinking water)

    Product Type Discharge Quantity(l/min) Total lift(m)
    Manual Operation Type 20 -
    From: 350,947 VND
    Special Price
    Days to Ship: Số ngày giao hàng: Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.

    Hexagonal Shank Electric Drill Minipump

    Hexagonal Shank Electric Drill Minipump

    NIIGATA SEIKI (SK)

    [Features]・ A fully self-contained, corrosion-resistant pump that can be attached to an electric drill・ The electric drill quickly turns into a water supply / drainage pump・ The equipped hexagonal shaft can be attached to a drill screwdriver / drill chuck in a single-action・ Chuck mounting shaft diameter (shaft): 6.35 mm[Application]・ For transfer, supply and drainage of water, sewage, etc.

    Product Type Discharge Quantity(l/min) Total lift(m)
    - 10–12 12
    From: 692,471 VND
    Days to Ship: Số ngày giao hàng: Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.

    Rotary Hand Pump HRP Series

    Rotary Hand Pump HRP Series

    AQUASYSTEM

    Ideal for low-viscosity liquids, its rotary hand pump can be used in emergencies or in locations where there is no electricity. [Features]· The body is made of plastic, which makes it lightweight and easy to handle.

    Product Type Discharge Quantity(l/min) Total lift(m)
    Manual Operation Type - -
    From: 26,568,946 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pneumatic Diaphragm Pump DF Series

    Pneumatic Diaphragm Pump DF Series

    AQUASYSTEM

    Can also be used with open oil drums. [Features]· Ideal for transferring liquids under 4,000 cP.· A pump that balances discharge rate and lifting height.

    Product Type Discharge Quantity(l/min) Total lift(m)
    Air Type 28 ~ 50 -
    From: 55,281,611 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Motor KFC Series

    Air Motor KFC Series

    AQUASYSTEM

    Can also be used with open oil drums. [Features]· A pump that uses an air motor· Max. discharge rate: 65 l/min· The impeller is at the bottom of the pipe, so large volume discharge is possible.

    Product Type Discharge Quantity(l/min) Total lift(m)
    Air Type 65 -
    From: 84,343,838 VND
    Days to Ship: Số ngày giao hàng: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Electric Drum Pump KFC Series

    Electric Drum Pump KFC Series

    AQUASYSTEM

    A drum pump that can be used on AC-100V[Features]· A pump with an electric motor· The impeller is at the bottom of the pipe, so large volume discharge is possible

    Product Type Discharge Quantity(l/min) Total lift(m)
    Electric 80 -
    From: 68,407,326 VND
    Days to Ship: Số ngày giao hàng: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Electric Drum Pump FA-100 Series

    Electric Drum Pump FA-100 Series

    AQUASYSTEM

    A drum pump that can be used on AC-100V[Features]· FA-100 drum pump for kerosene and diesel. Includes flow gauge and auto stop gun.

    Product Type Discharge Quantity(l/min) Total lift(m)
    Electric 17 ~ 40 -
    From: 38,478,456 VND
    Days to Ship: Số ngày giao hàng: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Oil Pump for Drum EA990KA-1

    Oil Pump for Drum EA990KA-1

    ESCO

    【Product Specifications】・Discharge rate-20L/72 rotations・Cast iron・Fin material-PPS (resin)・Application-Light oil and heavy oil A(low viscosity to medium viscosity)(gasoline not usable)100mm2/S or lessApproximately VG32 at an oil temperature of 15℃・Hoselength-1,280mm・Weight-5.8kg

    Product Type Discharge Quantity(l/min) Total lift(m)
    - - -
    From: 3,352,778 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    [Electrical] Oil Pump for Drum EA990KB-6

    [Electrical] Oil Pump for Drum EA990KB-6

    ESCO

    【Product Specifications】・Hose length-1.5m・Outlet-Dia. 25mm・Power cord-4m・Application-Kerosene, light oil(gasoline is not acceptable)・The oil feeding nozzle is of gun type.・Continuous operating time-30 min・Power supply…100VAC・Discharge rate…20L/min・Weight…2.7kg

    Product Type Discharge Quantity(l/min) Total lift(m)
    - - -
    From: 3,785,652 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Oil Pump for Drum (Stainless Steel) EA990XC-4

    Oil Pump for Drum (Stainless Steel) EA990XC-4

    ESCO

    【Product Specifications】・Discharge rate-Approx. 355ml/stroke・Material-SUS304, fluoropolymer・Application-Ester, alcohol, alkali, strong acid, hydrocarbon, automotive additives, light oil, lubricating oil, kerosene, solvent, thinner, benzene, cleaning liquid, fuel oil, transmission oil, water-soluble chemical liquid, anti-freeze liquid, soap, wax, etc.・Overall length-1,330mm・Weight-2.4kg

    Product Type Discharge Quantity(l/min) Total lift(m)
    - - -
    From: 5,162,229 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Oil Pump for Drums (Manual Type), Kerosene, Light Oil, Machine Oil

    Oil Pump for Drums (Manual Type), Kerosene, Light Oil, Machine Oil

    ESCO

    【Product Specifications】・Discharge rate-Approx. 100L/min (approx. 20L/20 rotations)・Application-Kerosene, light oil, and machine oil・Up to SAE 30・Hose length…2m

    Product Type Discharge Quantity(l/min) Total lift(m)
    - - -
    From: 10,488,333 VND
    Days to Ship: Số ngày giao hàng: 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Oil Pump for Drum (Stainless Steel) EA990XD-8

    Oil Pump for Drum (Stainless Steel) EA990XD-8

    ESCO

    【Product Specifications】・Discharge rate-Approx. 355ml/stroke・Material-SUS304, fluoropolymer・Application-Ester, ketone, alcohol, base, alkali, acid, hydrocarbon, chlorinated hydrocarbon, automotive additive, light oil, lubricating oil, kerosene, solvent, thinner, benzene, cleaning liquid, fuel oil, transmission oil, machine oil, motor oil, etc.・Overall length-1,330mm・Weight-5.5kg

    Product Type Discharge Quantity(l/min) Total lift(m)
    - - -
    From: 32,207,359 VND
    Days to Ship: Số ngày giao hàng: 12 Day(s)
    day to ship 12 Day(s)
BrandNhãn hiệu
Product SeriesDòng sản phẩm
From
Days to ShipSố ngày giao hàng
Product Type
Discharge Quantity(l/min)
Total lift(m)

    You can add up to 6 items per a category to the compare list.

    Manual Pump

        You can add up to 6 items per a category to the compare list.

        High-Liter Pump

            You can add up to 6 items per a category to the compare list.

            [Manual] Kerosene Pump EA990K-6A

                You can add up to 6 items per a category to the compare list.

                Suction Oil Pump For Drum EA990XL-3

                    You can add up to 6 items per a category to the compare list.

                    Electric Pump Raku Auto

                        You can add up to 6 items per a category to the compare list.

                        Manual Pump Ejection Hose / Handle Set / Big Screw Set / Hose Clamp

                            You can add up to 6 items per a category to the compare list.

                            Electric Pump: Fill Pump Discharging Rate: 110 (L/Min)

                                You can add up to 6 items per a category to the compare list.

                                Motorized Chemical Fill Pump

                                    You can add up to 6 items per a category to the compare list.

                                    Motorized Chemical Pump Discharge Amount (l/Min) 80

                                        You can add up to 6 items per a category to the compare list.

                                        Pneumatic Chemical Pump Fill Pump

                                            You can add up to 6 items per a category to the compare list.

                                            High-Liter Pump Ejection Hose / Handle Set / Hose Clamp

                                                You can add up to 6 items per a category to the compare list.

                                                Battery-Powered Pump Discharge Amount (l/min) 10

                                                    You can add up to 6 items per a category to the compare list.

                                                    Rotary Hand Pump HR/HF Series

                                                        You can add up to 6 items per a category to the compare list.

                                                        [Manual] Kerosene Pump EA990K-5A

                                                            You can add up to 6 items per a category to the compare list.

                                                            Oil Pump for Drums (Manual Type), Kerosene, Diesel Oil, Machine Oil

                                                                You can add up to 6 items per a category to the compare list.

                                                                Oil Pump for Drum EA990XL-1

                                                                    You can add up to 6 items per a category to the compare list.

                                                                    Electric Pump: Fill Pump Discharging Rate: 40 (L/Min) and 50 (L/Min)

                                                                        You can add up to 6 items per a category to the compare list.

                                                                        [Electrical] Oil Pump EA990K-1

                                                                            You can add up to 6 items per a category to the compare list.

                                                                            Pneumatic Pressure Pump APD Series

                                                                                You can add up to 6 items per a category to the compare list.

                                                                                Electric Chemical Pump Discharge Rate (l/Min) 100

                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                    Manual Oil Pump 1,380 mm, With Pan

                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                        Electric Acid / Alkali Pump
                                                                                          Electric Acid / Alkali Pump
                                                                                          Electric Acid / Alkali Pump

                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                            Voltage Resistant and Explosion Proof Type Pump Discharge Rate 56 L/min, Hose: 19 X 2,000 mm

                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                Electric Pressure Resistant Explosion-Proof Pump, HC-100-S

                                                                                                    You can add up to 6 items per a category to the compare list.Sale

                                                                                                    Big Auto
                                                                                                    • On Sale Till 31/03/2025

                                                                                                      You can add up to 6 items per a category to the compare list.

                                                                                                      Hexagonal Shank Electric Drill Minipump

                                                                                                          You can add up to 6 items per a category to the compare list.

                                                                                                          Rotary Hand Pump HRP Series

                                                                                                              You can add up to 6 items per a category to the compare list.

                                                                                                              Pneumatic Diaphragm Pump DF Series

                                                                                                                  You can add up to 6 items per a category to the compare list.

                                                                                                                  Air Motor KFC Series

                                                                                                                      You can add up to 6 items per a category to the compare list.

                                                                                                                      Electric Drum Pump KFC Series

                                                                                                                          You can add up to 6 items per a category to the compare list.

                                                                                                                          Electric Drum Pump FA-100 Series

                                                                                                                              You can add up to 6 items per a category to the compare list.

                                                                                                                              Oil Pump for Drum EA990KA-1

                                                                                                                                  You can add up to 6 items per a category to the compare list.

                                                                                                                                  [Electrical] Oil Pump for Drum EA990KB-6

                                                                                                                                      You can add up to 6 items per a category to the compare list.

                                                                                                                                      Oil Pump for Drum (Stainless Steel) EA990XC-4

                                                                                                                                          You can add up to 6 items per a category to the compare list.

                                                                                                                                          Oil Pump for Drums (Manual Type), Kerosene, Light Oil, Machine Oil

                                                                                                                                              You can add up to 6 items per a category to the compare list.

                                                                                                                                              Oil Pump for Drum (Stainless Steel) EA990XD-8
                                                                                                                                                BrandNhãn hiệu

                                                                                                                                                KOSHIN

                                                                                                                                                KOSHIN

                                                                                                                                                ESCO

                                                                                                                                                ESCO

                                                                                                                                                KOSHIN

                                                                                                                                                KOSHIN

                                                                                                                                                KOSHIN

                                                                                                                                                KOSHIN

                                                                                                                                                KOSHIN

                                                                                                                                                KOSHIN

                                                                                                                                                KOSHIN

                                                                                                                                                KOSHIN

                                                                                                                                                AQUASYSTEM

                                                                                                                                                ESCO

                                                                                                                                                ESCO

                                                                                                                                                ESCO

                                                                                                                                                KOSHIN

                                                                                                                                                ESCO

                                                                                                                                                AQUASYSTEM

                                                                                                                                                ELEPON

                                                                                                                                                KOSHIN

                                                                                                                                                SHOUEI

                                                                                                                                                SHOUEI

                                                                                                                                                SHOUEI

                                                                                                                                                TRUSCO NAKAYAMA

                                                                                                                                                NIIGATA SEIKI (SK)

                                                                                                                                                AQUASYSTEM

                                                                                                                                                AQUASYSTEM

                                                                                                                                                AQUASYSTEM

                                                                                                                                                AQUASYSTEM

                                                                                                                                                AQUASYSTEM

                                                                                                                                                ESCO

                                                                                                                                                ESCO

                                                                                                                                                ESCO

                                                                                                                                                ESCO

                                                                                                                                                ESCO

                                                                                                                                                Product SeriesDòng sản phẩm

                                                                                                                                                Manual Pump

                                                                                                                                                High-Liter Pump

                                                                                                                                                [Manual] Kerosene Pump EA990K-6A【5 Pieces Per Package】

                                                                                                                                                Suction Oil Pump For Drum EA990XL-3

                                                                                                                                                Electric Pump Raku Auto

                                                                                                                                                Manual Pump Ejection Hose / Handle Set / Big Screw Set / Hose Clamp

                                                                                                                                                Electric Pump: Fill Pump Discharging Rate: 110 (L/Min)

                                                                                                                                                Motorized Chemical Fill Pump

                                                                                                                                                Motorized Chemical Pump Discharge Amount (l/Min) 80

                                                                                                                                                Pneumatic Chemical Pump Fill Pump

                                                                                                                                                High-Liter Pump Ejection Hose / Handle Set / Hose Clamp

                                                                                                                                                Battery-Powered Pump Discharge Amount (l/min) 10

                                                                                                                                                Rotary Hand Pump HR/HF Series

                                                                                                                                                [Manual] Kerosene Pump EA990K-5A【6 Pieces Per Package】

                                                                                                                                                Oil Pump for Drums (Manual Type), Kerosene, Diesel Oil, Machine Oil

                                                                                                                                                Oil Pump for Drum EA990XL-1

                                                                                                                                                Electric Pump: Fill Pump Discharging Rate: 40 (L/Min) and 50 (L/Min)

                                                                                                                                                [Electrical] Oil Pump EA990K-1

                                                                                                                                                Pneumatic Pressure Pump APD Series

                                                                                                                                                Electric Chemical Pump Discharge Rate (l/Min) 100

                                                                                                                                                Manual Oil Pump 1,380 mm, With Pan

                                                                                                                                                Electric Acid / Alkali Pump

                                                                                                                                                Voltage Resistant and Explosion Proof Type Pump Discharge Rate 56 L/min, Hose: 19 X 2,000 mm

                                                                                                                                                Electric Pressure Resistant Explosion-Proof Pump, HC-100-S

                                                                                                                                                Big Auto

                                                                                                                                                Hexagonal Shank Electric Drill Minipump

                                                                                                                                                Rotary Hand Pump HRP Series

                                                                                                                                                Pneumatic Diaphragm Pump DF Series

                                                                                                                                                Air Motor KFC Series

                                                                                                                                                Electric Drum Pump KFC Series

                                                                                                                                                Electric Drum Pump FA-100 Series

                                                                                                                                                Oil Pump for Drum EA990KA-1

                                                                                                                                                [Electrical] Oil Pump for Drum EA990KB-6

                                                                                                                                                Oil Pump for Drum (Stainless Steel) EA990XC-4

                                                                                                                                                Oil Pump for Drums (Manual Type), Kerosene, Light Oil, Machine Oil

                                                                                                                                                Oil Pump for Drum (Stainless Steel) EA990XD-8

                                                                                                                                                From

                                                                                                                                                2,595,384 VND

                                                                                                                                                8,121,326 VND

                                                                                                                                                686,640 VND

                                                                                                                                                12,695,144 VND

                                                                                                                                                3,153,813 VND

                                                                                                                                                73,846 VND

                                                                                                                                                36,852,792 VND

                                                                                                                                                31,407,277 VND

                                                                                                                                                63,319,506 VND

                                                                                                                                                69,873,392 VND

                                                                                                                                                88,188 VND

                                                                                                                                                1,737,200 VND

                                                                                                                                                5,204,370 VND

                                                                                                                                                664,986 VND

                                                                                                                                                5,489,477 VND

                                                                                                                                                2,942,353 VND

                                                                                                                                                18,419,329 VND

                                                                                                                                                2,117,460 VND

                                                                                                                                                25,861,901 VND

                                                                                                                                                56,213,973 VND

                                                                                                                                                4,693,120 VND

                                                                                                                                                25,967,083 VND

                                                                                                                                                69,694,594 VND

                                                                                                                                                90,513,469 VND

                                                                                                                                                350,947 VND

                                                                                                                                                Special Price

                                                                                                                                                On Sale Till 31/03/2025

                                                                                                                                                692,471 VND

                                                                                                                                                26,568,946 VND

                                                                                                                                                55,281,611 VND

                                                                                                                                                84,343,838 VND

                                                                                                                                                68,407,326 VND

                                                                                                                                                38,478,456 VND

                                                                                                                                                3,352,778 VND

                                                                                                                                                3,785,652 VND

                                                                                                                                                5,162,229 VND

                                                                                                                                                10,488,333 VND

                                                                                                                                                32,207,359 VND

                                                                                                                                                Days to ShipSố ngày giao hàng Same day or more 9 Day(s) 6 Day(s) or more 7 Day(s) or more 6 Day(s) or more 6 Day(s) or more 9 Day(s) 7 Day(s) or more 10 Day(s) or more 9 Day(s) or more 6 Day(s) or more 9 Day(s) 4 Day(s) or more Same day 6 Day(s) or more 6 Day(s) or more 7 Day(s) or more 9 Day(s) 4 Day(s) or more 10 Day(s) or more 7 Day(s) or more 10 Day(s) or more 11 Day(s) or more 11 Day(s) or more Same day Quote 4 Day(s) or more 4 Day(s) or more 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 9 Day(s) 6 Day(s) or more 6 Day(s) or more 10 Day(s) 12 Day(s)
                                                                                                                                                Product TypeManual Operation TypeManual Operation Type--Electric-ElectricElectricElectricAir Type-Dry Cell Battery TypeManual Operation Type---Electric-Air TypeElectricManual Operation TypeElectricElectricElectricManual Operation Type-Manual Operation TypeAir TypeAir TypeElectricElectric-----
                                                                                                                                                Discharge Quantity(l/min)----18 ~ 20-110808065-10----40 ~ 50-50100-4856562010–12-28 ~ 50658017 ~ 40-----
                                                                                                                                                Total lift(m)-------------------------12----------

                                                                                                                                                Loading...Tải…

                                                                                                                                                1. 1

                                                                                                                                                Related Categories to Drum PumpsDanh mục liên quan đến Drum Pumps