(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
11 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Heat-Resistance Gloves Ansell 42-474
ANSELL
Heat-resistant gloves with 5-finger specification for vastly improved workability. [Features]· 5-finger type for greatly enhanced workability.· The surface is nitrile coated for excellent grip strength as well as oil resistance.· Safety cuffs make them easy to put on and take off.· Can be repeatedly washed and sterilized with bleach for repeated use, lowering running costs. [Applications]· Optimal for protection during pre-furnace work, glass and ceramics plants, boiler work, etc.
Product Type | Size | Specifications | Application |
---|---|---|---|
Other | L | Long | Heat resistance and cold resistance |
From: 330,000 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) |
You can add up to 6 items per a category to the compare list.
SEUNG KWANG
Product Type | Size | Specifications | Application |
---|---|---|---|
Aramid | - | - | Heat resistance and cold resistance |
From: 939,542 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) |
You can add up to 6 items per a category to the compare list.
Heat Resistant Gloves, EGG-420 (AS ONE Corporation)
AS ONE
【Product Specifications】・Model number: EGG-420・Length: 240mm・Quantity: 1 pair・Material: Front/para-aramid fiber Technora 100%, Back/meta-aramid fiber Conex, etc. (pile fabric knitting)・Allowable temperature limit: 350℃・Washing available
Product Type | Size | Specifications | Application |
---|---|---|---|
- | - | - | - |
From: 1,201,645 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
STARMAP
[Features] ・Protects the operator's Hands from High Temperature Radiant heat ・Aluminize is applied to heat-resistant fiber. for increase heat resistance ・Easy to work with soft Wear Sense
Product Type | Size | Specifications | Application |
---|---|---|---|
- | - | - | - |
From: 2,053,569 VND |
---|
Days to Ship: Số ngày giao hàng: 11 Day(s) |
You can add up to 6 items per a category to the compare list.
Heat Resistance Gloves ANSELL 42-474【2 Pieces Per Package】
ANSELL
[Features]· Non-woven felt insulation and a full-length heat barrier designed for intermittent handling of dry objects up to 250°C / 480°F · Two-piece construction eliminates outseams for better finger comfort, dexterity and flexibility · Bonded nitrile coating protects against snags, punctures, abrasions and cuts
Product Type | Size | Specifications | Application |
---|---|---|---|
- | S / M | - | - |
From: 366,667 VND |
---|
Days to Ship: Số ngày giao hàng: 17 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 4,045,381 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) |
You can add up to 6 items per a category to the compare list.
Heat Shielding / Heat Resistant Gloves (5 Finger Type)
TRUSCO NAKAYAMA
[Features]· Aluminum coating is given to the meta-type aramid fiber with flame retardance.· Thermal insulation is inserted throughout the intermediate layer for excellent heat resistance.[Applications]· For work requiring thermal insulation and heat resistance, such as in front of a furnace or boiler.
Product Type | Size | Specifications | Application |
---|---|---|---|
Aramid | Configurable | - | Heat resistance and cold resistance |
From: 3,983,571 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) |
You can add up to 6 items per a category to the compare list.
Kevlar Heat-Resistant Gloves, HK Series
AS ONE
[Features]·With weaved carbon fiber, they can be used for work that should avoid the generation of static electricity.·They have excellent heat resistance and cut resistance, and have good workability.
Product Type | Size | Specifications | Application |
---|---|---|---|
- | - | - | - |
From: 2,930,738 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Heat-Resistant Gloves, Customizable Size
AS ONE
Heat-resistant customizable-sized gloves that can be selected from 2 types of palm specifications: resistant to 200°C and 500°C.
Product Type | Size | Specifications | Application |
---|---|---|---|
- | - | - | - |
From: 3,085,325 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 15,200 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) |
You can add up to 6 items per a category to the compare list.
STARMAP
[Features] ・Protects the operator's Hands from High Temperature Radiant heat ・Aluminize is applied to heat-resistant fiber. for increase heat resistance ・Easy to work with soft Wear Sense
Product Type | Size | Specifications | Application |
---|---|---|---|
- | - | - | - |
From: 1,904,615 VND |
---|
Days to Ship: Số ngày giao hàng: 11 Day(s) |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
From |
Days to ShipSố ngày giao hàng |
Product Type |
Size |
Specifications |
Application |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | ANSELL | SEUNG KWANG | AS ONE | STARMAP | ANSELL | SANCHEONG | TRUSCO NAKAYAMA | AS ONE | AS ONE | CHUNIL GLOVE | STARMAP |
Product SeriesDòng sản phẩm | |||||||||||
From | 330,000 VND | 939,542 VND | 1,201,645 VND | 2,053,569 VND | 366,667 VND | 4,045,381 VND | 3,983,571 VND | 2,930,738 VND | 3,085,325 VND | 15,200 VND | 1,904,615 VND |
Days to ShipSố ngày giao hàng | 6 Day(s) | 4 Day(s) | 9 Day(s) | 11 Day(s) | 17 Day(s) | 5 Day(s) | 6 Day(s) | 7 Day(s) or more | 7 Day(s) or more | 4 Day(s) | 11 Day(s) |
Product Type | Other | Aramid | - | - | - | - | Aramid | - | - | - | - |
Size | L | - | - | - | S / M | L | Configurable | - | - | - | - |
Specifications | Long | - | - | - | - | - | - | - | - | - | - |
Application | Heat resistance and cold resistance | Heat resistance and cold resistance | - | - | - | - | Heat resistance and cold resistance | - | - | - | - |