(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Thin rubber gloves are thin gloves made of rubber; they are used in applications at construction sites, manufacturing/processing industries, medical institutions, etc. Not only do those gloves protect the hands from dirt, chapping, injuries, etc., they also protect the hands from cold. Their thinness makes the
Thin rubber gloves are thin gloves made of rubber; they are used in applications at construction sites, manufacturing/processing industries, medical institutions, etc. Not only do those gloves protect the hands from dirt, chapping, injuries, etc., they also protect the hands from cold. Their thinness makes them suitable for delicate work using fingertips. Although some products are made for repeated use, thin rubber gloves are generally available as single-use types. Furthermore, they are available in either natural rubber or synthetic (nitrile) rubber materials. Gloves made of natural rubber have excellent flexibility and fit well to the hands. Natural rubber is also durable and less likely to be scratched or torn apart. Gloves made of nitrile rubber have superior oil- and chemical-resistance, and are also puncture-resistant. It is necessary to choose the gloves for properties such as stretchability, fitting and durability according to the application/environment.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
6 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Latex Gloves 5.8g【100 Pieces Per Package】
MISUMI
Product Type | Size | Specifications | Application |
---|---|---|---|
Thin Rubber | L | - | - |
From: 190,480 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Gloves【100 Pieces Per Package】
HTC
Has powder, easy to put on and take off.Not sterilized
Product Type | Size | Specifications | Application |
---|---|---|---|
Latex gloves | S / M / L | - | - |
From: 130,000 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Thin Rubber Gloves, Disposable Polyethylene Long Gloves (30-piece Set)
TRUSCO NAKAYAMA
Disposable polyethylene long gloves that are easy to put on and take off due to internal embossing. (30 pieces)[Features]・ A long type with an overall length of 60 cm that can cover up to the shoulder.・ A type with a rubber band that prevents slippage.・ A product that does not generate chlorine-based gas when burned.[Application]・ It is used in cleaning/service industry, food/fishery processing industry, and healthcare institutions.
Product Type | Size | Specifications | Application |
---|---|---|---|
Thin Rubber | Configurable | - | Disposable |
From: 234,686 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Thin Rubber Gloves, New Series Ultrathin Disposable Gloves 100 Pcs Natural Rubber DPM
TRUSCO NAKAYAMA
A thin rubber glove suitable for detailed work which stretches to fit the fingers.[Features]· Fits well to the fingertips due to the natural rubber latex material with excellent elasticity, and does not impair touch sensations when used.· Convenient left/right dual-use type.[Applications]· For detailed work and food processing requiring the sensation of fingertips.
Product Type | Size | Specifications | Application |
---|---|---|---|
Natural Rubber | S / M | - | Disposable |
From: 341,898 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Thin Rubber Gloves, Fact-Gear Nitrile Gloves (Long)
AS ONE
[Features]· Because it is made from nitrile rubber, there is no need to worry about latex allergies.
Product Type | Size | Specifications | Application |
---|---|---|---|
Nitrile Rubber | L | Long | Disposable |
From: 372,390 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
E-PYEONHAN
[Features] ∙Suitable for Precise Workshop, Hospital Surgery and Maintenance Work ∙For clean room workshop and others, Use anti-static electricity gloves on the inner side of the latex gloves before using ∙Class 100 Grade Glove ∙IN Unit (1 Pack): 50 group (100 EA)
Product Type | Size | Specifications | Application |
---|---|---|---|
Latex gloves | S | - | Disposable |
From: 546,875 VND |
---|
Days to Ship: Số ngày giao hàng: Quote |