(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
12 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
YUTAKA MAKE
Lightweight ground sheet with good waterproofing for light work. [Features]· The eyelets are made of plastic, so there is no need to separate when disposing of the sheet.· Reduces the likelihood of tears or deformations compared to aluminum eyelets. High strength with little distortion and no peeling or dropping.· Made of polyethylene, making it less likely to damage or corrode other items or to transfer color onto them.· Reference service life: About 1 year. [Applications]· Ideal for a wide range of applications, from on-site work to ordinary households, for waterproofing, wind-proofing, dust-proofing, concealing, etc.· Convenient for covering machinery, as a protective sheet, etc.
Product Type | Thickness(mm) | Width × Length(m) | Color | Shape |
---|---|---|---|---|
Ground sheet | 0.22 | 1.71X1.71 ~ 9.76X9.85 | Blue | Folding Type |
From: 253,964 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
HAGIHARA INDUSTRIES
Thick and sturdy #3000 ground sheet. [Features]· Uses recycled materials, yet is as weather resistant and strong as the conventional product.· Usable even in extremely cold or hot environments. [Applications]· Ideal for protecting materials from the rain, etc., and for protecting ceilings, walls and floors during construction work.
Product Type | Thickness(mm) | Width × Length(m) | Color | Shape |
---|---|---|---|---|
- | About 0.24 | Approximately 7.11 × 7.10 | Blue | - |
From: 3,723,918 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) |
You can add up to 6 items per a category to the compare list.
HAGIHARA INDUSTRIES
Domestic #2500 blue sheet widely used for civil engineering and industrial materials.[Features]· Made in Japan.·The seat body is made of polyethylene.·Eyelets are made of polyethylene or aluminum (with stamp).·Polypropylene is used for the material of the surrounding rope.[Applications]·It is ideal as a cover for outdoor storage such as rain protection and as a roof repair cover.·Ideal for industrial/civil engineering/agricultural/leisure use.·It is used as a member at civil engineering sites, as a protective cover for slopes and dirt floors, and as a wall surface for temporary enclosures at construction sites.
Product Type | Thickness(mm) | Width × Length(m) | Color | Shape |
---|---|---|---|---|
Ground sheet | 0.18 | 1.71X1.71 ~ 9.79X9.90 | Blue | Folding Type |
From: 296,831 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
HAGIHARA INDUSTRIES
[Features]·It is a sheet without aluminum grommets.·It is a total low-cost sheet that reduces the time and effort required for incineration and reduces incineration costs.[Applications]·Completely used up in a very short period of time.
Product Type | Thickness(mm) | Width × Length(m) | Color | Shape |
---|---|---|---|---|
Ground sheet | - | 2.6X3.53 ~ 3.53X5.3 | Blue | Folding Type |
From: 254,890 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
HAGIHARA INDUSTRIES
Lightweight one-way type sheet. [Features]· With waterproof performance, to prevent water from soaking through in civil engineering, construction, building, etc. [Applications]· Ideal for short-term disposable applications.· Convenient for protection on outdoor work sites, mainly civil engineering, building and construction sites.
Product Type | Thickness(mm) | Width × Length(m) | Color | Shape |
---|---|---|---|---|
Ground sheet | 0.13 | 1.8X100 | Blue / White | Rolled Type |
From: 4,120,616 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
HAGIHARA INDUSTRIES
[Features]· Because it is made of polyethylene, no toxic gases are generated when incinerated.· Lightweight and tough high-quality sheet.· Dirt is easy to wash off. [Applications]· For covering outdoor storage to protect from rain, etc.· For under floors at construction and civil engineering sites.
Product Type | Thickness(mm) | Width × Length(m) | Color | Shape |
---|---|---|---|---|
Ground sheet | 0.25 | 1.83X100 | Blue | Rolled Type |
From: 13,240,781 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
YUTAKA MAKE
Disposable sheet.[Features]·Thin and lightweight, it is easy to use.[Applications]·Ideal for short-term curing.
Product Type | Thickness(mm) | Width × Length(m) | Color | Shape |
---|---|---|---|---|
Ground sheet | - | 0.9X100 ~ 5.2X7 | Blue | Folding Type / Rolled Type |
From: 105,783 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
[Features]This product is #3600 equivalent type that is compact when folded and can be used for a wide range of applications such as covering materials.[Applications]Covering materials, waterproof, windproof, dust-proof, blindfold, etc.
Product Type | Thickness(mm) | Width × Length(m) | Color | Shape |
---|---|---|---|---|
Ground sheet | 0.08 ~ 0.22 | 1.8×1.8 ~ 5.4×7.2 | Blue | Folding Type |
From: 134,670 VND |
---|
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
Blue Sheet #3000 Large Folding
YUTAKA MAKE
Blue sheet for curing.[Features]·#3000 thick type.·Contains UV stabilizers for excellent outdoor weather resistance.[Applications]·Ideal for various curing, waterproofing, windproofing, dustproofing, blindfolding, etc.
Product Type | Thickness(mm) | Width × Length(m) | Color | Shape |
---|---|---|---|---|
Ground sheet | 0.22 | 1.7×1.7 ~ 9.7×9.7 | Blue | Folding Type |
From: 5,891,717 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 7,267,865 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) |
You can add up to 6 items per a category to the compare list.
IRIS 567514 Blue Sheet Roll 1,800 mm × 50 m
IRISOHYAMA
[Features]· Ideal for covering various things, such as scaffolding, main entrance approach, furniture and materials, etc. [Applications]· Reduces adhesion of dirt, dust, and scratches. [Product specifications]· Blue sheet roll 1,800 mm × 50 m· JAN code: 4905009364909· Trusco code: 817-8522· Weight: 5 kg[Materials/finish]· polyethylene
Product Type | Thickness(mm) | Width × Length(m) | Color | Shape |
---|---|---|---|---|
- | - | - | - | - |
From: 857,532 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
0.4 mm, Reflective Sheet (Fluorescent Orange)
ESCO
Unitikas Sparklight has high visibility.Ideal for such as use at night.(No adhesive)
Product Type | Thickness(mm) | Width × Length(m) | Color | Shape |
---|---|---|---|---|
- | - | - | - | - |
From: 227,988 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
From |
Days to ShipSố ngày giao hàng |
Product Type |
Thickness(mm) |
Width × Length(m) |
Color |
Shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | YUTAKA MAKE | HAGIHARA INDUSTRIES | HAGIHARA INDUSTRIES | HAGIHARA INDUSTRIES | HAGIHARA INDUSTRIES | HAGIHARA INDUSTRIES | YUTAKA MAKE | AS ONE | YUTAKA MAKE | POLYTARP | IRISOHYAMA | ESCO |
Product SeriesDòng sản phẩm | ||||||||||||
From | 253,964 VND | 3,723,918 VND | 296,831 VND | 254,890 VND | 4,120,616 VND | 13,240,781 VND | 105,783 VND | 134,670 VND | 5,891,717 VND | 7,267,865 VND | 857,532 VND | 227,988 VND |
Days to ShipSố ngày giao hàng | 8 Day(s) | 10 Day(s) | 8 Day(s) | 8 Day(s) | 8 Day(s) | 8 Day(s) | 8 Day(s) | 15 Day(s) | 8 Day(s) or more | 4 Day(s) | 8 Day(s) | 7 Day(s) or more |
Product Type | Ground sheet | - | Ground sheet | Ground sheet | Ground sheet | Ground sheet | Ground sheet | Ground sheet | Ground sheet | - | - | - |
Thickness(mm) | 0.22 | About 0.24 | 0.18 | - | 0.13 | 0.25 | - | 0.08 ~ 0.22 | 0.22 | - | - | - |
Width × Length(m) | 1.71X1.71 ~ 9.76X9.85 | Approximately 7.11 × 7.10 | 1.71X1.71 ~ 9.79X9.90 | 2.6X3.53 ~ 3.53X5.3 | 1.8X100 | 1.83X100 | 0.9X100 ~ 5.2X7 | 1.8×1.8 ~ 5.4×7.2 | 1.7×1.7 ~ 9.7×9.7 | - | - | - |
Color | Blue | Blue | Blue | Blue | Blue / White | Blue | Blue | Blue | Blue | - | - | - |
Shape | Folding Type | - | Folding Type | Folding Type | Rolled Type | Rolled Type | Folding Type / Rolled Type | Folding Type | Folding Type | - | - | - |