(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Projectors

Projectors are display devices that can display video and images projected on a large screen or the like. There are various types, but liquid crystal projectors and DLP projectors are the most common today. With liquid crystal projectors, light separated into red, green and blue (RGB) passes through their individual liquid crystal panels and then is merged by prisms and projected on a screen. DLP projectors create images by passing light through a DMD (Digital Micromirror Device) containing millions of ultra-small mirrors. There are types that achieve high resolution and types with which video can be enjoyed without turning room lights off as well as those with compact size convenient for carrying around. There is also a wide range of screen types that can be selected according to the environment where they are set up and the applications they are used for.
Filter By
CAD
Days to Ship
  • All
  • 15 Day(s) or Less

1 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list. Sale

    Projector Screen PRS Series
    • On Sale Till 31/03/2025
    Sale

    Projector Screen PRS Series

    AS ONE

    【Product Specifications】・Model number: PRS-K30K・Specification: Desk set・Screen size (mm): 605 x 490・Screen material: Desk set, floor set/film system, 3 tripod set/mat system

    From: 23,693,043 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 15 Day(s)
    day to ship 15 Day(s)
BrandNhãn hiệu
Product SeriesDòng sản phẩm
From
Days to ShipSố ngày giao hàng

    You can add up to 6 items per a category to the compare list.Sale

    Projector Screen PRS Series
    • On Sale Till 31/03/2025
    BrandNhãn hiệu

    AS ONE

    Product SeriesDòng sản phẩm

    Projector Screen PRS Series

    From

    23,693,043 VND

    Special Price

    On Sale Till 31/03/2025

    Days to ShipSố ngày giao hàng 15 Day(s)

    Loading...Tải…

    1. 1

    Related Categories to ProjectorsDanh mục liên quan đến Projectors