(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
15 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Rubber Magnet [with Adhesive] EA781BX-41
ESCO
【Product Specifications】・Length-10m・Width x Thickness-100 x 1.6mm・Material-Ferrite・Attractive force-65gf/cm2 or more・Magnetized-One face・Adhesive tape
Product Type |
---|
- |
From: 6,203,743 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Magnet Tape with Adhesive EA781EP-4
ESCO
【Product Specifications】・Material-Thermoplastic resin, Ferrite・Magnetic force--1: 28gf/cm2, -2 to -4: 44gf/cm2 ,-5 to -7:55gf/cm2・Service temperature-80℃ or less・Size(Width x Thickness)-20x0.75mm・Length-10m
Product Type |
---|
- |
From: 707,951 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Magnet Tape with Adhesive EA781EP-6
ESCO
【Product Specifications】・Material-Thermoplastic resin, Ferrite・Magnetic force--1: 28gf/cm2, -2 to -4: 44gf/cm2 ,-5 to -7:55gf/cm2・Service temperature-80℃ or less・Size(Width x Thickness)-20x1.5mm・Length-30m
Product Type |
---|
- |
From: 2,064,032 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Magnet Tape with Adhesive EA781EP-7
ESCO
【Product Specifications】・Material-Thermoplastic resin, Ferrite・Magnetic force--1: 28gf/cm2, -2 to -4: 44gf/cm2 ,-5 to -7:55gf/cm2・Service temperature-80℃ or less・Size(Width x Thickness)-25.4x1.5mm・Length-30m
Product Type |
---|
- |
From: 2,536,763 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]· Can be attached to any metal surface as the card case is magnetic.· A soft type that's easy to use.
Product Type |
---|
Case type |
From: 129,600 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Paper Rock(Magnet Addapted) EA762FF-702
ESCO
【Product Specifications】・Size …300(W)×31(D)×16(H)mm・Binding Number Of Sheets …5Sheet・Material …Aluminum・With Double-Sided Tape・Gap Inserted In Strong Fixed 。You Can Easily Insert And Take Out The Paper With One Hand Only.
Product Type |
---|
- |
From: 443,410 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Strong Magnet Sheet, EA781BY Series
ESCO
【Product Specifications】・Material-Ferrite + elastomer・Magnetic force: -0.8A, -0.8B: 45 gf/cm2 or more, -1.2A: 60 gf/cm2 or more, -2.0A: 70 gf/cm2 or more・Magnetizing-One face ・Since this product is flexible, it is easy to cut or pierce it.・Width x Thickness…520 x 0.8mm・Length…0.5m
Product Type |
---|
- |
From: 866,441 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Super strong magnetic hook (Ferrite)
ESCO
·With removable thread hook.·Operating temperature: 120°C or less·With anti-magnetic plate
Product Type |
---|
- |
From: 342,031 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】・Material…Neodymium・Service temperature…80℃ or less・Color…Blue・With magnetism…prevention plate・Magnetic force…25N(2.5kgf)・Size…φ12.7x12mm・About magnetic prevention plate…Plate for magnetic and prevent scratches when not inuse. When using magnet, please use, after plate is removed.
Product Type |
---|
- |
From: 243,808 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】・Material…Neodymium・Service temperature…80℃ or less・Color…Blue・With magnetism…prevention plate・Magnetic force…80N(8.0kgf)・Size…φ16x16mm・About magnetic prevention plate…Plate for magnetic and prevent scratches when not in use. When using magnet, please use, after plate is removed.
Product Type |
---|
- |
From: 322,771 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】・Material…Neodymium・Service temperature…80℃ or less・Color…Blue・With magnetism…prevention plate・Magnetic force…160N(16kgf)・Size…φ22.2x20mm・About magnetic prevention plate…Plate for magnetic and prevent scratches when not inuse. When using magnet, please use, after plate is removed.
Product Type |
---|
- |
From: 389,815 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】・Material…Neodymium・Service temperature…80℃ or less・Color…Blue・With magnetism…prevention plate・Magnetic force…250N(25kgf)・Size…φ25.4x25mm・About magnetic prevention plate…Plate for magnetic and prevent scratches when not inuse. When using magnet, please use, after plate is removed.
Product Type |
---|
- |
From: 442,257 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Magnet Strong Type(5 pcs) EA781EH-17
ESCO
【Product Specifications】・Material…Ferrite, steel・Service temperature…120℃ or less・With magnetism…prevention plate・Magnetic force…100N(10.0kgf)・Size…φ36x8(With Screw hole:16)mm・Qty. per unit…5 pcs・Corrosion resistance・About magnetic prevention plate…Plate for magnetic and prevent scratches when not in use. When using magnet, please use, after plate is removed.
Product Type |
---|
- |
From: 711,516 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Magnet Strong Type(5 pcs) EA781EH-18
ESCO
【Product Specifications】・Material…Ferrite, steel・Service temperature…120℃ or less・With magnetism…prevention plate・Magnetic force…125N(12.5kgf)・Size…φ40x8(With Screw hole:18)mm・Qty. per unit…5 pcs・Corrosion resistance・About magnetic prevention plate…Plate for magnetic and prevent scratches when not in use. When using magnet, please use, after plate is removed.
Product Type |
---|
- |
From: 510,438 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】・Material…Ferrite, steel・Service temperature…120℃ or less・With magnetism…prevention plate・Magnetic force…150N(15kgf)・Size…φ50x10mm・Thread size…M8・Corrosion resistance・About magnetic prevention plate…Plate for magnetic and prevent scratches when not in use. When using magnet, please use, after plate is removed.
Product Type |
---|
- |
From: 313,226 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
From |
Days to ShipSố ngày giao hàng |
Product Type |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | ESCO | ESCO | ESCO | ESCO | TRUSCO NAKAYAMA | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO |
Product SeriesDòng sản phẩm | |||||||||||||||
From | 6,203,743 VND | 707,951 VND | 2,064,032 VND | 2,536,763 VND | 129,600 VND | 443,410 VND | 866,441 VND | 342,031 VND | 243,808 VND | 322,771 VND | 389,815 VND | 442,257 VND | 711,516 VND | 510,438 VND | 313,226 VND |
Days to ShipSố ngày giao hàng | 7 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 9 Day(s) | 8 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more |
Product Type | - | - | - | - | Case type | - | - | - | - | - | - | - | - | - | - |