(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cutting Machines

Cutting machines are used to cut paper, plastic, fabric and so on in a specified shape. They are also used for bookbinding by publishing companies, as well as cutting synthetic resin, carbon sheets and other materials at factories and elsewhere. There are various types of cutting machines, including paper trimmers which cut only 1 side and 3-side trimmers which cut 3 sides at once, and products such as guillotine cutters, disk cutters, roller cutters and electric paper cutters are on sale. The types of cutting blade used include stainless steel blades and fluorine-coated blades. As paper cutters differ in their supported sizes, the number of papers that can be cut and unit size depending on the type, it is important to check these pieces of information in advance. In addition, some paper cutters can also cut specialized paper, rubber, vinyl and other types of fiber, so they must be selected according to the application.
CAD
Days to Ship
  • All
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less

3 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Paper Cutter EA762EB-53

    Paper Cutter EA762EB-53

    ESCO

    【Product Specifications】・Cutting width-360mm・Weight-5.9kg・Base dim.-265(W) x 440(D)mm・Number of cuttable sheets-Approx. 30 sheets (PPC paper) (B5, A4 and photo B4)・Available to cut cardboard, cork, synthetic rubber, PVC sheet and printed circuit board・With rotary protector for blade tip guard

    From: 14,895,679 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Desk Cutter EA762EB-31A

    Desk Cutter EA762EB-31A

    ESCO

    【Product Specifications】・Number of cuttable sheets-A4 40 sheets・Dim.-360(W) x 490(D) x 80(H)mm・Cut width-310mm (A4 paper size)

    From: 5,034,998 VND
    Days to Ship: Số ngày giao hàng: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Paper Cutter EA762EB-6

    Paper Cutter EA762EB-6

    ESCO

    【Product Specifications】・Number of cuttable sheets-Approx. 10 sheets for PPC paper・Cutting width-326mm (A4 long side)・Base dim.-285(W) x 360(D)mm・Weight-4.1kg

    From: 7,414,166 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
BrandNhãn hiệu
Product SeriesDòng sản phẩm
From
Days to ShipSố ngày giao hàng

    You can add up to 6 items per a category to the compare list.

    Paper Cutter EA762EB-53

        You can add up to 6 items per a category to the compare list.

        Desk Cutter EA762EB-31A

            You can add up to 6 items per a category to the compare list.

            Paper Cutter EA762EB-6
              BrandNhãn hiệu

              ESCO

              ESCO

              ESCO

              Product SeriesDòng sản phẩm

              Paper Cutter EA762EB-53

              Desk Cutter EA762EB-31A

              Paper Cutter EA762EB-6

              From

              14,895,679 VND

              5,034,998 VND

              7,414,166 VND

              Days to ShipSố ngày giao hàng 7 Day(s) or more 8 Day(s) or more 9 Day(s)

              Loading...Tải…

              1. 1

              Related Categories to Cutting MachinesDanh mục liên quan đến Cutting Machines