(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Communication-Related Measuring Devices

Communication-related measuring instruments are devices that check the connection status of communication cables such as LAN cables. They can check continuity just by connecting a cable to a device and can check problems such as disconnection and incorrect connection easily. Handheld type products that are easy to carry are the mainstream, and pocket-sized products and products with a neck strap are also available. Basically, they use dry cell batteries or button batteries as power supplies, but you can also select products that can be charged from a USB port. For a product that can be separated into a main unit and a sub unit, insert each of the connectors at both ends of the cable into the main unit and the sub unit, which enables checking terminals in separated places easily. The types of cables and connectors that can be checked and the types of checks vary depending on the model, so it is necessary to select a product that suits the purpose.
CAD
Days to Ship
  • All
  • 4 Day(s) or Less

1 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Remote Cable Tester

    Remote Cable Tester

    ELECOM

    Various types of Elecom cable tester[Features]■ Remote LAN cable tester LD-RCTEST3: Simple operation;; just insert the LAN cable into both ends.· Even cables that have already been laid can easily be tested because the main body and remote unit can be separated.· Compact size, allowing it to be carried in a pocket or bag.· 1 to 8 pin continuity check straight/cross cable judgment also possible.■ Remote cable tester LD-RCTEST/U: removable cable tester.· Packaging type: blister.· Can test RJ45, RJ11, USB (AB type) and BNC cable connections.· Even cables that have already been laid can easily be tested because the main body and remote unit can be separated.

    From: 3,366,718 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
From
Days to ShipSố ngày giao hàng
Communication of object of measurement
Type
Usage Form
Power Supply
External interface
Internal memory

    You can add up to 6 items per a category to the compare list.

    Remote Cable Tester
      BrandNhãn hiệu

      ELECOM

      Product SeriesDòng sản phẩm

      Remote Cable Tester

      From

      3,366,718 VND

      Days to ShipSố ngày giao hàng 4 Day(s) or more
      Communication of object of measurementLAN ~ USB
      TypeWiring/conduction checker
      Usage FormHandy
      Power SupplyDry Cell Battery
      External interfaceUSB
      Internal memoryNot Applicable

      Loading...Tải…

      1. 1

      Related Categories to Communication-Related Measuring DevicesDanh mục liên quan đến Communication-Related Measuring Devices