(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
WELDING ROD/WELDING WIRE【5-20 Pieces Per Package】 (Part Number)

WELDING ROD/WELDING WIRE
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      33,200VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Picture on WOS only reference only. Actual product may be have difference base on product and packing.

Part Number
WELDW-W49-1.4-15
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngProduct type Diameter
(mm)
Length
(mm)
Usage Standard Characteristics Yield strength of welded joint(Reference value)
(MPa)
Tensile strength of welded joint(Reference value)
(MPa)
Elongation(Reference value)
(%)
Recommed current for Flat position
(A)
Recommended current for Vertial and Overhead position
(A)
Recommended Voltage
(V)
Packing per box

44,270 VND

120 Pack(s)

15 Pieces Per Package

15 Pieces Per Package

30 Day(s) Welding Wire1.4-Welding low-carbon MAG and MIG steel under the load up to 550 Mpa Suitable for manufacture technology of autos, motorbikes, ships, etc. Welded joints are ductile under pressure at -20 Celsius High welding capacity, possibly weld at all positionsASME/AWS A5.18 ER70S – 6 EN 440GrSi1 JIS: YGW12This type is the copper-plated welding wire with cover gas of CO2 or admixture of Ar – CO2. Used for semi-automatic or automatic welding machines. The welded joints are intensively penetrated and ductile under pressure at -20 Celcius Suitable for welding low-carbon and low-alloy steel under 490~ 550 Mpa load such as manufacture technology of autos, motorbikes, ships, pressure structures, etc. Welding capacity higher than the use of electrodes or TIG welding. Possibly welding at all positions.43052029---15kg/box

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Sales unit 1kg