(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Part Number |
---|
DZ-70 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
348,334 VND |
1 Piece(s) | 9 Day(s) |
[Features]
· An ergonomically designed driver that produces powerful torque.
· Since it penetrates the iron core of φ10 mm, the impact of the hammer is transmitted to the tip as it is.
· With a bolster, high torque can be output by using a wrench or the like.
· A driver bit with a bit insertion depth of 33 mm and a total length of 50 mm or more can be used.
· The insertion port has a small gap with the bit due to high precision processing, and suppresses blurring during work.
[Use]
· For attaching and detaching various screws.
Part Number |
---|
DZ-70 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
348,334 VND |
1 Piece(s) | 9 Day(s) |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy