(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
450/525/580/624 mm, Storage Case (With Buckle)【3 Pieces Per Package】

450/525/580/624 mm, Storage Case (With Buckle)
  • Volume Discount

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of EA506AB-40B

  • Capacity
    19.5L
  • Quantity
    3 pcs.
  • Materials
    Plastic
  • Color
    Clear
  • Weight
    1330g
  • Size (W × D × H)
    Inner Dimension: 360 x 240 x 232 mm external dimensions: 450 × 295 × 254 mm
  • Load Capacity
    19 kg
  • Details of materials
    Polypropylene
  • Breadth(mm)
    450
  • Depth(mm)
    295
  • Height(mm)
    254
Part Number
EA506AB-40B
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng

2,356,236 VND

1 Pack(s)

3 Pieces Per Package

Available 6 Day(s) or more

Basic Specifications

  • Capacity
    19.5L
  • Quantity
    3 pcs.
  • Materials
    Plastic
  • Color
    Clear
  • Weight
    1330g
  • Size (W × D × H)
    Inner Dimension: 360 x 240 x 232 mm external dimensions: 450 × 295 × 254 mm
  • Load Capacity
    19 kg
  • Details of materials
    Polypropylene
  • Breadth(mm)
    450
  • Depth(mm)
    295
  • Height(mm)
    254

Product Description

・ Stackable
·A container with a lid with a metal buckle.
·The molded part of the buckle has a convex surface that makes it easier to grip the buckle and pull it away from the lid.
·The handle is thickened so that your hands will not hurt even when you carry heavy load.
·The end of the metal buckle is covered with resin to prevent work gloves and clothing from getting caught during work.

Specifications of EA506AB-40B

  • Capacity
    19.5L
  • Quantity
    3 pcs.
  • Materials
    Plastic
  • Color
    Clear
  • Weight
    1330g
  • Size (W × D × H)
    Inner Dimension: 360 x 240 x 232 mm external dimensions: 450 × 295 × 254 mm
  • Load Capacity
    19 kg
  • Details of materials
    Polypropylene
  • Breadth(mm)
    450
  • Depth(mm)
    295
  • Height(mm)
    254
Part Number
EA506AB-40B
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng

2,356,236 VND

1 Pack(s)

3 Pieces Per Package

Available 6 Day(s) or more

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1