(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Asahi Seisakusho Eco Condensation Trap

Asahi Seisakusho Eco Condensation Trap

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, please click the "confirm price" button on the right side of the page to display the latest price.
  • Order Qty :
  • From :
    10,723,981 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4162-50
4162-100
4162-1000
4162-500
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Ground glass joint Product Name Part number AS ONE Part Number Trap
(mm)
Connection Port Diameter
(ømm)
Contents

10,723,981 VND

1 Piece(s) 25 Day(s) or more 14/25 Eco Condensation Trap 4162-50 4162-50 1-188-01 ø46X65 10 1 pc.

12,361,550 VND

1 Piece(s) 25 Day(s) or more 14/25 Eco Condensation Trap 4162-100 4162-100 1-188-02 ø54X75 10 1 pc.

24,642,427 VND

1 Piece(s) 25 Day(s) or more 24/30 Eco Condensation Trap 4162-1000 4162-1000 1-188-04 ø120X150 12 1 pc.

17,273,901 VND

1 Piece(s) 32 Day(s) or more 19/22 Eco Condensation Trap 4162-500 4162-500 1-188-03 ø85X130 12 1 pc.

Basic Specifications

  • Product Type
    Trap
  • Material
    Borosilicate Glass
  • Features
    Suitable for recovering low boiling point solvents. As it is a separable type, the hose can be easily removed to prevent damage.
  • Material Details
    Borosilicate glass
  • Contents
    1 pc.

Product Description

Suitable for recovering low boiling point solvents. As it is a separable type, the hose can be easily removed to prevent damage.

Part Number
4162-50
4162-100
4162-1000
4162-500
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Ground glass joint Product Name Part number AS ONE Part Number Trap
(mm)
Connection Port Diameter
(ømm)
Contents

10,723,981 VND

1 Piece(s) 25 Day(s) or more 14/25 Eco Condensation Trap 4162-50 4162-50 1-188-01 ø46X65 10 1 pc.

12,361,550 VND

1 Piece(s) 25 Day(s) or more 14/25 Eco Condensation Trap 4162-100 4162-100 1-188-02 ø54X75 10 1 pc.

24,642,427 VND

1 Piece(s) 25 Day(s) or more 24/30 Eco Condensation Trap 4162-1000 4162-1000 1-188-04 ø120X150 12 1 pc.

17,273,901 VND

1 Piece(s) 32 Day(s) or more 19/22 Eco Condensation Trap 4162-500 4162-500 1-188-03 ø85X130 12 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1