(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Goldwin, CR Accessories

Goldwin, CR Accessories
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      629,037VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It can be attached to cleanroom wear with a dedicated belt.
Compatible belt(s): CR cleanroom belt (PA130 Series)
It can be used as a mobile holder.

Part Number
PA8KA
PA8M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSpecifications Size
(mm)
Manufacturer Product Name Manufacturer Model JAN Code AS ONE Part Number Materials

710,983 VND

5 Piece(s) 7 Day(s) or more Mobile phone holder (Foldable)220X80CR mobile phone holder A typePA8KA45483110690891-9162-01HEPA-CLOTH + antistatic processed PVC

629,037 VND

5 Piece(s) 7 Day(s) or more Mobile holder200X110X40CR mobile holder PA8MPA8M45483110691021-9162-03PET

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Other Color White Compatible belt(s) CR Cleanroom Belt (PA130 series)
Features It can be attached to cleanroom wear with a dedicated belt.