(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
7-3151-01 |
7-3151-02 |
7-3151-03 |
7-3151-04 |
7-3151-05 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Specifications | JAN Code | Detailed Specifications 1 | Capacity |
---|---|---|---|---|---|---|---|---|
448,207 VND 358,566 VND |
1 Piece(s) | 9 Day(s) | Outer Dimensions (mm): 320 × 410 × 240 | 4905009300198 | ·Part number: TB-43; Outer dimensions (mm): 320 × 410 × 240; Inner dimensions (mm): 245 × 290 × 215; Materials: PP (Polypropylene) | 1 pc. | ||
516,882 VND 413,506 VND |
1 Piece(s) | 9 Day(s) | Outer Dimensions (mm): 400 × 550 × 240 | 4905009300204 | ·Part number: TB-54; Outer dimensions (mm): 400 × 550 × 240; Inner dimensions (mm): 320 × 430 × 215; Materials: PP (Polypropylene) | 1 pc. | ||
594,300 VND 475,440 VND |
1 Piece(s) | 9 Day(s) | Outer Dimensions (mm): 400 × 550 × 320 | 4905009300211 | ·Part number: TB-54D; Outer dimensions (mm): 400 × 550 × 320; Inner dimensions (mm): 310 × 420 × 295; Materials: PP (Polypropylene) | 1 pc. | ||
593,649 VND 474,919 VND |
1 Piece(s) | 9 Day(s) | Outer Dimensions (mm): 400 × 660 × 240 | 4905009300228 | ·Part number: TB-64; Outer dimensions (mm): 400 × 660 × 240; Inner dimensions (mm): 320 × 540 × 215; Materials: PP (Polypropylene) | 1 pc. | ||
638,247 VND 510,598 VND |
1 Piece(s) | 9 Day(s) | Outer Dimensions (mm): 400 × 660 × 320 | 4905009300235 | ·Part number: TB-64D; Outer dimensions (mm): 400 × 660 × 320; Inner dimensions (mm): 310 × 530 × 295; Materials: PP (Polypropylene) | 1 pc. |
[Features]
·There is a handle at the bottom of the box so that it can be easily taken out even if it is stored in a high place
·Since it is semi-transparent, it is easy to check the contents
Part Number |
---|
7-3151-01 |
7-3151-02 |
7-3151-03 |
7-3151-04 |
7-3151-05 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Specifications | JAN Code | Detailed Specifications 1 | Capacity |
---|---|---|---|---|---|---|---|---|
448,207 VND 358,566 VND |
1 Piece(s) | 9 Day(s) | Outer Dimensions (mm): 320 × 410 × 240 | 4905009300198 | ·Part number: TB-43; Outer dimensions (mm): 320 × 410 × 240; Inner dimensions (mm): 245 × 290 × 215; Materials: PP (Polypropylene) | 1 pc. | ||
516,882 VND 413,506 VND |
1 Piece(s) | 9 Day(s) | Outer Dimensions (mm): 400 × 550 × 240 | 4905009300204 | ·Part number: TB-54; Outer dimensions (mm): 400 × 550 × 240; Inner dimensions (mm): 320 × 430 × 215; Materials: PP (Polypropylene) | 1 pc. | ||
594,300 VND 475,440 VND |
1 Piece(s) | 9 Day(s) | Outer Dimensions (mm): 400 × 550 × 320 | 4905009300211 | ·Part number: TB-54D; Outer dimensions (mm): 400 × 550 × 320; Inner dimensions (mm): 310 × 420 × 295; Materials: PP (Polypropylene) | 1 pc. | ||
593,649 VND 474,919 VND |
1 Piece(s) | 9 Day(s) | Outer Dimensions (mm): 400 × 660 × 240 | 4905009300228 | ·Part number: TB-64; Outer dimensions (mm): 400 × 660 × 240; Inner dimensions (mm): 320 × 540 × 215; Materials: PP (Polypropylene) | 1 pc. | ||
638,247 VND 510,598 VND |
1 Piece(s) | 9 Day(s) | Outer Dimensions (mm): 400 × 660 × 320 | 4905009300235 | ·Part number: TB-64D; Outer dimensions (mm): 400 × 660 × 320; Inner dimensions (mm): 310 × 530 × 295; Materials: PP (Polypropylene) | 1 pc. |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.