(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Drum Funnel (With Heat-Sensitive Self-Closing Lid)

Drum Funnel (With Heat-Sensitive Self-Closing Lid)

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • Photo does not necessarily depict actual product.
  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Specifications of EA992BJ-15

  • Weight
    3.4 kg
  • Materials
    Funnel: Steel pipe: Brass
  • Applications
    For disposal of combustibles
  • Screw Size
    2”NPT
  • Details 1
    No filter
  • Details 2
    With combustion prevention device
  • Details 3
    Compliant with the FM standard
  • Product Detail Type
    Drum Funnel (With Heat-Sensitive Self-Closing Lid)
  • Color
    Red
  • Pipe Size
    ø46×152mm
  • Funnel Size
    ø273×254(H)mm
Part Number
EA992BJ-15
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

13,793,811 VND

1 Piece(s) 7 Day(s) or more

Basic Specifications

  • Weight
    3.4 kg
  • Materials
    Funnel: Steel pipe: Brass
  • Applications
    For disposal of combustibles
  • Screw Size
    2”NPT
  • Details 1
    No filter
  • Details 2
    With combustion prevention device
  • Details 3
    Compliant with the FM standard
  • Product Detail Type
    Drum Funnel (With Heat-Sensitive Self-Closing Lid)
  • Color
    Red
  • Pipe Size
    ø46×152mm
  • Funnel Size
    ø273×254(H)mm

Product Description

·In the event of a fire, the fusible link melts at 74°C and the lid closes automatically
·Applications: For disposal of combustibles

Specifications of EA992BJ-15

  • Weight
    3.4 kg
  • Materials
    Funnel: Steel pipe: Brass
  • Applications
    For disposal of combustibles
  • Screw Size
    2”NPT
  • Details 1
    No filter
  • Details 2
    With combustion prevention device
  • Details 3
    Compliant with the FM standard
  • Product Detail Type
    Drum Funnel (With Heat-Sensitive Self-Closing Lid)
  • Color
    Red
  • Pipe Size
    ø46×152mm
  • Funnel Size
    ø273×254(H)mm
Part Number
EA992BJ-15
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

13,793,811 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1