(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
• Square gauge block sets have several unique characteristics
A wide choice is provided to best match the target applications: sets containing from 2 to 112
blocks are available.
• Mitutoyo accessory sets are available for expanding the range of square gauge block applications,
especially for rapid assembly of precision gages.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Product type | Standard | Specification | Grade | Blocks per set |
---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | CERA | ASME | Inch Block Sets | 00 | 81 | ||
- | 1 Piece(s) | Quote | CERA | ASME | Inch Block Sets | 0 | 81 | ||
- | 1 Piece(s) | Quote | CERA | ASME | Inch Block Sets | 1 | 81 | ||
- | 1 Piece(s) | Quote | CERA | ASME | Inch Block Sets | 2 | 81 | ||
- | 1 Piece(s) | Quote | CERA | ASME | Inch Block Sets | 00 | 36 | ||
- | 1 Piece(s) | Quote | CERA | ASME | Inch Block Sets | 0 | 36 | ||
- | 1 Piece(s) | Quote | Steel | ASME | Inch Block Sets | 00 | 81 | ||
- | 1 Piece(s) | Quote | Steel | ASME | Inch Block Sets | 0 | 81 | ||
- | 1 Piece(s) | Quote | Steel | ASME | Inch Block Sets | 1 | 81 | ||
- | 1 Piece(s) | Quote | Steel | ASME | Inch Block Sets | 2 | 81 | ||
- | 1 Piece(s) | Quote | Steel | ASME | Inch Block Sets | 00 | 28 | ||
- | 1 Piece(s) | Quote | Steel | ASME | Inch Block Sets | 1 | 28 | ||
- | 1 Piece(s) | Quote | Steel | ASME | Inch Block Sets | 00 | 36 | ||
- | 1 Piece(s) | Quote | Steel | ASME | Inch Block Sets | 0 | 36 | ||
- | 1 Piece(s) | Quote | Steel | ASME | Inch Block Sets | 1 | 36 | ||
- | 1 Piece(s) | Quote | Steel | ASME | Inch Block Sets | 2 | 36 | ||
- | 1 Piece(s) | Quote | Steel | ASME | Metric Block Sets | 0 | 112 | ||
- | 1 Piece(s) | Quote | Steel | ISO/DIN/JIS | Metric Block Sets | 0 | 112 | ||
- | 1 Piece(s) | Quote | Steel | ASME | Metric Block Sets | 0 | 112 | ||
- | 1 Piece(s) | Quote | Steel | ISO/DIN/JIS | Metric Block Sets / JCSS calibration certification | 0 | 112 | ||
- | 1 Piece(s) | Quote | Steel | ISO/DIN/JIS | Metric Block Sets | 1 | 112 | ||
- | 1 Piece(s) | Quote | Steel | ISO/DIN/JIS | Metric Block Sets | 2 | 112 | ||
- | 1 Piece(s) | Quote | Steel | ISO/DIN/JIS | Metric Block Sets / JCSS calibration certification | 2 | 112 | ||
- | 1 Piece(s) | Quote | Steel | ASME | Metric Block Sets | 00 | 103 | ||
- | 1 Piece(s) | Quote | Steel | ISO/DIN/JIS | Metric Block Sets | 0 | 103 | ||
- | 1 Piece(s) | Quote | Steel | ISO/DIN/JIS | Metric Block Sets / JCSS calibration certification | 0 | 103 | ||
- | 1 Piece(s) | Quote | Steel | ISO/DIN/JIS | Metric Block Sets | 1 | 103 | ||
- | 1 Piece(s) | Quote | Steel | ISO/DIN/JIS | Metric Block Sets | 2 | 103 | ||
- | 1 Piece(s) | Quote | Steel | ISO/DIN/JIS | Metric Block Sets / JCSS calibration certification | 2 | 103 | ||
- | 1 Piece(s) | Quote | Steel | ISO/DIN/JIS | Metric Block Sets | 0 | 76 | ||
- | 1 Piece(s) | Quote | Steel | ISO/DIN/JIS | Metric Block Sets | 1 | 76 | ||
- | 1 Piece(s) | Quote | Steel | ISO/DIN/JIS | Metric Block Sets | 2 | 76 | ||
- | 1 Piece(s) | Quote | Steel | ASME | Metric Block Sets | 00 | 47 | ||
- | 1 Piece(s) | Quote | Steel | ISO/DIN/JIS | Metric Block Sets | 0 | 47 | ||
- | 1 Piece(s) | Quote | Steel | ISO/DIN/JIS | Metric Block Sets / JCSS calibration certification | 0 | 47 | ||
- | 1 Piece(s) | Quote | Steel | ISO/DIN/JIS | Metric Block Sets | 1 | 47 | ||
- | 1 Piece(s) | Quote | Steel | ISO/DIN/JIS | Metric Block Sets / JCSS calibration certification | 1 | 47 | ||
- | 1 Piece(s) | Quote | Steel | ISO/DIN/JIS | Metric Block Sets | 2 | 47 | ||
- | 1 Piece(s) | Quote | Steel | ISO/DIN/JIS | Metric Block Sets / JCSS calibration certification | 2 | 47 | ||
- | 1 Piece(s) | Quote | Steel | ASME | Metric Block Sets | 00 | 32 | ||
- | 1 Piece(s) | Quote | Steel | ISO/DIN/JIS | Metric Block Sets | 0 | 32 | ||
- | 1 Piece(s) | Quote | Steel | ASME | Metric Block Sets | 0 | 32 | ||
- | 1 Piece(s) | Quote | Steel | ISO/DIN/JIS | Metric Block Sets | 1 | 32 | ||
- | 1 Piece(s) | Quote | Steel | ISO/DIN/JIS | Metric Block Sets | 2 | 32 | ||
- | 1 Piece(s) | Quote | Steel | ASME | Metric Block Sets | 2 | 32 | ||
- | 1 Piece(s) | Quote | Steel | ISO/DIN/JIS | Metric Long Block Sets | 0 | 8 | ||
- | 1 Piece(s) | Quote | Steel | ASME | Metric Long Block Sets | 0 | 8 | ||
- | 1 Piece(s) | Quote | Steel | ISO/DIN/JIS | Metric Long Block Sets | 1 | 8 | ||
- | 1 Piece(s) | Quote | Steel | ISO/DIN/JIS | Metric Long Block Sets | 2 | 8 | ||
- | 1 Piece(s) | Quote | Steel | ISO/DIN/JIS | Metric Wear Block Sets | 1 | 2 | ||
- | 1 Piece(s) | Quote | Steel | ISO/DIN/JIS | Metric Wear Block Sets | 0 | 2 | ||
- | 1 Piece(s) | Quote | Steel | ISO/DIN/JIS | Metric Wear Block Sets | 1 | 2 |
Loading...Tải…
Inspection Certificate | Included |