(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
• Carbide measuring faces.
• Equipped with a constant measuring-force device.
• Setting ring (nominal size below 300mm), CERA Inside Micro Checker (more than 50mm),
and Gauge Block accessory set are provided as a reference gage for datum adjustment.
Part Number |
---|
145-193 |
145-194 |
145-195 |
145-196 |
345-350-30 |
345-351-30 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Specification | Resolution | Graduation | Accuracy | Measuring Range (inch) | Mass |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Analog | - | .001" | ±.00025" | .2 - 1.2 | 130g | ||
- | 1 Piece(s) | Quote | Analog | - | .001" | ±.0003" | 1 - 2 | 140g | ||
- | 1 Piece(s) | Quote | Analog | - | .001" | ±.00035" | 2 - 3 | 160g | ||
- | 1 Piece(s) | Quote | Analog | - | .001" | ±.0004" | 3 - 4 | 180g | ||
13,358,333 VND | 1 Piece(s) | 46 Day(s) | Digimatic (LCD) | .00005"/ 0.001mm | - | ±.00025" | .2 - 1.2 | 320g | ||
14,241,667 VND | 1 Piece(s) | 46 Day(s) | Digimatic (LCD) | .00005"/ 0.001mm | - | ±.0003" | 1 - 2 | 325g |