(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
• Capable of ID (inside diameter) measurement close to the bottom of a hole.
• Carbide contact point ensuring high durability and wear resistance.
• Grip is large and hollow to reduce effect of body heat on high-accuracy measurements.
• Alternative indicators may be used in place of those recommended*.
* Some indicators and protection covers cannot be used with these bore gages.
Contact a Mitutoyo sales office if considering the use of dial or digimatic indicators other than
the recommended models.
• Optional extension rods can be attached for measuring deep holes.
• A Bore Gage Checker and a range of Setting Rings are available to aid in accurately
setting a gage before making a measurement.
Part Number |
---|
511-418 |
511-419 |
511-420 |
511-425 |
511-426 |
511-427 |
511-428 |
511-429 |
511-430 |
511-435 |
511-438 |
511-439 |
511-440 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Measuring Range (mm) | Set content | Stroke of contact point | Measuring force | Guide force | Probing depth (mm) | Measuring Range (inch) | Probing depth (inch) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Bore gage: 511-418 / Anvil: 11 pcs. / Washer: 1 pc. | .047" | 4N or less | 6N or less | 6" | .6 - 1.4 | 6 | ||
- | 1 Piece(s) | Quote | - | Bore gage: 511-419 / Anvil: 6 pcs. / Washer: 4 pcs. | .047" | 4N or less | 6N or less | 6" | 1.4 - 2.4 | 6 | ||
- | 1 Piece(s) | Quote | - | Bore gage: 511-420 / Anvil: 11 pcs. / Washer: 4 pcs. | .047" | 5N or less | 10N or less | 6" | 2.0 - 6.0 | 6 | ||
9,111,667 VND | 1 Piece(s) | 46 Day(s) | 15 - 35 | Bore gage: 511-415 / Dial indicator: 2046SB(Graduation: 0.01mm) / Dial protection cover21DZA000 / Anvil: 11 pcs. / Washer: 1 pc. | 1.2mm | 4N or less | 6N or less | 150mm | - | - | ||
9,111,667 VND | 1 Piece(s) | 46 Day(s) | 35 - 60 | Bore gage: 511-416 / Dial indicator: 2046SB(Graduation: 0.01mm) / Dial protection cover21DZA000 / Anvil: 6 pcs. / Washer: 4 pcs. | 1.2mm | 4N or less | 6N or less | 150mm | - | - | ||
10,365,000 VND | 1 Piece(s) | 46 Day(s) | 50 - 150 | Bore gage: 511-417 / Dial indicator: 2046SB(Graduation: 0.01mm) / Dial protection cover21DZA000 / Anvil: 11 pcs. / Washer: 4 pcs. | 1.2mm | 5N or less | 10N or less | 150mm | - | - | ||
- | 1 Piece(s) | Quote | - | Bore gage: 511-418 / Dial indicator: 2922SB (Graduation: .0005") / Dial protection cover: 21DZA000 / Anvil: 11 pcs. / Washer: 1 pc. | .047" | 4N or less | 6N or less | 6" | .6 - 1.4 | 6 | ||
- | 1 Piece(s) | Quote | - | Bore gage: 511-419 / Dial indicator: 2922SB (Graduation: .0005") / Dial protection cover: 21DZA000 / Anvil: 6 pcs. / Washer: 4 pcs. | .047" | 4N or less | 6N or less | 6" | 1.4 - 2.4 | 6 | ||
- | 1 Piece(s) | Quote | - | Bore gage: 511-420 / Dial indicator: 2922SB (Graduation: .0005") / Dial protection cover: 21DZA000 / Anvil: 11 pcs. / Washer: 4 pcs. | .047" | 5N or less | 10N or less | 6" | 2.0 - 6.0 | - | ||
10,320,000 VND | 1 Piece(s) | 46 Day(s) | 15 - 35 | Bore gage: 511-415 / Dial indicator: 2109SB-10(Graduation: 0.001mm) / Dial protection cover21DZA000 / Anvil: 11 pcs. / Washer: 1 pc. | 1.2mm | 4N or less | 6N or less | 150mm | 15-35 | - | ||
- | 1 Piece(s) | Quote | - | Bore gage: 511-418 / Dial indicator: 2923SB-10 (Graduation: .0001") / Dial protection cover: 21DZA000 / Anvil: 11 pcs. / Washer: 1 pc. | .047" | 4N or less | 6N or less | 6" | .6 - 1.4 | 6 | ||
- | 1 Piece(s) | Quote | - | Bore gage: 511-419 / Dial indicator: 2923SB-10 (Graduation: .0001") / Dial protection cover: 21DZA000 / Anvil: 6 pcs. / Washer: 4 pcs. | .047" | 4N or less | 6N or less | 6" | 1.4 - 2.4 | 6 | ||
- | 1 Piece(s) | Quote | - | Bore gage: 511-420 / Dial indicator: 2923SB-10 (Graduation: .0001") / Dial protection cover: 21DZA000 / Anvil: 11 pcs. / Washer: 4 pcs. | .047" | 5N or less | 10N or less | 6" | 2.0 - 6.0 | 6 |