(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
• If using only one length repeatedly, it is a good idea to purchase individual gauge blocks.
• Nominal sizes which are not included in the chart below can be supplied custom-made on request.
• Each Grade K gauge block to ISO/DIN/JIS, BS or ASME standard is supplied with a Certificate of Calibration
which certifies that the gauge block was calibrated by interferometry.
Part Number |
---|
611611-021 |
611612-021 |
611613-021 |
611615-021 |
611671-021 |
611672-021 |
611673-021 |
611674-021 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Length (mm) |
---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 1 | ||
- | 1 Piece(s) | Quote | 2 | ||
- | 1 Piece(s) | Quote | 3 | ||
- | 1 Piece(s) | Quote | 5 | ||
- | 1 Piece(s) | Quote | 10 | ||
- | 1 Piece(s) | Quote | 20 | ||
- | 1 Piece(s) | Quote | 30 | ||
- | 1 Piece(s) | Quote | 40 |
Loading...Tải…
Inspection Certification | Yes |