(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
• Used for quick and accurate setting of dial bore gages, Holtest, and inside micrometers.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal Dimension Ød (mm) | Specification | Product type | Accuracy (Tolerance between the nominal size and the actual diameter) | Accuracy (Uncertainty of marked diameter value) | Accuracy (Roundness/ Cylindricity) | Accuracy (Distance from the side face H) | Accuracy (Size of warranted calibration surface K) | Dimension øD (mm) | Dimension øE (mm) | Dimension T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,668,334 VND | 1 Piece(s) | 46 Day(s) | .35” | Steel Setting Rings | A | ±.0004” | ±.00006” | .00004” | 2mm | 6mm | 32 | - | 10 | ||
- | 1 Piece(s) | Quote | .5” | Steel Setting Rings | A | ±.0004” | ±.00006” | .00004” | 2mm | 6mm | 32 | - | 10 | ||
- | 1 Piece(s) | Quote | .6” | Steel Setting Rings | A | ±.0004” | ±.00006” | .00004” | 2mm | 6mm | 38 | - | 10 | ||
- | 1 Piece(s) | Quote | .65” | Steel Setting Rings | A | ±.0004” | ±.00006” | .00004” | 2mm | 6mm | 45 | - | 10 | ||
- | 1 Piece(s) | Quote | .7” | Steel Setting Rings | A | ±.0004” | ±.00006” | .00004” | 2mm | 6mm | 45 | - | 10 | ||
- | 1 Piece(s) | Quote | 1” | Steel Setting Rings | A | ±.0004” | ±.00006” | .00004” | 3.2mm | 8.6mm | 53 | - | 15 | ||
- | 1 Piece(s) | Quote | 1.4” | Steel Setting Rings | A | ±.0004” | ±.00006” | .00004” | 3.2mm | 8.6mm | 71 | - | 15 | ||
- | 1 Piece(s) | Quote | 1.8” | Steel Setting Rings | A | ±.0004” | ±.00006” | .00004” | 3.2mm | 8.6mm | 85 | - | 15 | ||
5,766,667 VND | 1 Piece(s) | 46 Day(s) | 2” | Steel Setting Rings | A | ±.0008” | ±.00006” | .00004” | 3.7mm | 12.6mm | 85 | - | 20 | ||
- | 1 Piece(s) | Quote | 2.8” | Steel Setting Rings | A | ±.0008” | ±.00006” | .00006” | 3.7mm | 12.6mm | 112 | - | 20 | ||
- | 1 Piece(s) | Quote | 3.6” | Steel Setting Rings | A | ±.0008” | ±.00006” | .00006” | 4.2mm | 12.6mm | 140 | - | 25 | ||
- | 1 Piece(s) | Quote | .16” | Steel Setting Rings | A | ±.0004” | ±.00006” | .00004” | 1.7mm | 3.6mm | 25 | - | 7 | ||
- | 1 Piece(s) | Quote | .24” | Steel Setting Rings | A | ±.0004” | ±.00006” | .00004” | 1.7mm | 3.6mm | 25 | - | 7 | ||
- | 1 Piece(s) | Quote | .1” | Steel Setting Rings | A | ±.0004” | ±.00006” | .00004” | 1.7mm | 3.6mm | 25 | - | 7 | ||
- | 1 Piece(s) | Quote | .275” | Steel Setting Rings | A | ±.0004” | ±.00006” | .00004” | 1.7mm | 3.6mm | 25 | - | 7 | ||
- | 1 Piece(s) | Quote | .425” | Steel Setting Rings | A | ±.0004” | ±.00006” | .00004” | 2mm | 6mm | 32 | - | 10 | ||
- | 1 Piece(s) | Quote | .8” | Steel Setting Rings | A | ±.0004” | ±.00006” | .00004” | 2mm | 6mm | 45 | - | 10 | ||
- | 1 Piece(s) | Quote | 1.2” | Steel Setting Rings | A | ±.0004” | ±.00006” | .00004” | 3.2mm | 8.6mm | 71 | - | 15 | ||
4,685,000 VND | 1 Piece(s) | 46 Day(s) | 1.6” | Steel Setting Rings | A | ±.0004” | ±.00006” | .00004” | 3.2mm | 8.6mm | 71 | - | 15 | ||
- | 1 Piece(s) | Quote | 2.4” | Steel Setting Rings | A | ±.0008” | ±.00006” | .00004” | 3.7mm | 12.6mm | 112 | - | 20 | ||
- | 1 Piece(s) | Quote | 3.2” | Steel Setting Rings | A | ±.0008” | ±.00006” | .00006” | 4.2mm | 16.6mm | 125 | - | 25 | ||
- | 1 Piece(s) | Quote | 4” | Steel Setting Rings | A | ±.0008” | ±.00006” | .00008” | 4.2mm | 16.6mm | 160 | - | 25 | ||
- | 1 Piece(s) | Quote | 5” | Steel Setting Rings | B | ±.0008” | ±.00010” | .00008” | 5.3mm | 27.5mm | 210 | 168 | 38.1 | ||
- | 1 Piece(s) | Quote | 6” | Steel Setting Rings | B | ±.0008” | ±.00010” | .00008” | 5.3mm | 27.5mm | 235 | 187 | 38.1 | ||
- | 1 Piece(s) | Quote | 7” | Steel Setting Rings | B | ±.0008” | ±.00010” | .00010” | 5.3mm | 27.5mm | 260 | 215 | 38.1 | ||
- | 1 Piece(s) | Quote | 8” | Steel Setting Rings | B | ±.0008” | ±.00010” | .00010” | 5.3mm | 27.5mm | 311 | 244 | 38.1 | ||
- | 1 Piece(s) | Quote | 9” | Steel Setting Rings | B | ±.0008” | ±.00010” | .00010” | 5.3mm | 27.5mm | 337 | 264 | 38.1 | ||
- | 1 Piece(s) | Quote | 10” | Steel Setting Rings | B | ±.0008” | ±.00010” | .00012” | 5.3mm | 27.5mm | 362 | 290 | 38.1 | ||
- | 1 Piece(s) | Quote | 11” | Steel Setting Rings | B | ±.0008” | ±.00010” | .00012” | 5.3mm | 27.5mm | 413 | 321 | 38.1 | ||
- | 1 Piece(s) | Quote | 12” | Steel Setting Rings | B | ±.0008” | ±.00010” | .00012” | 5.3mm | 27.5mm | 438 | 340 | 38.1 | ||
7,385,000 VND | 1 Piece(s) | 46 Day(s) | 2.5” | Steel Setting Rings | A | ±.0008” | ±.00006” | .00006” | 3.7mm | 12.6mm | 112 | - | 20 | ||
- | 1 Piece(s) | Quote | 3” | Steel Setting Rings | A | ±.0008” | ±.00006” | .00006” | 4.2mm | 16.6mm | 125 | - | 25 | ||
- | 1 Piece(s) | Quote | 3.5” | Steel Setting Rings | A | ±.0008” | ±.00006” | .00006” | 4.2mm | 16.6mm | 140 | - | 25 | ||
- | 1 Piece(s) | Quote | .35” | CERA Setting Rings | A | ±.0004” | ±.00006” | .00004” | 2mm | 6mm | 32 | - | 10 | ||
- | 1 Piece(s) | Quote | .425” | CERA Setting Rings | A | ±.0004” | ±.00006” | .00004” | 2mm | 6mm | 32 | - | 10 | ||
- | 1 Piece(s) | Quote | .65” | CERA Setting Rings | A | ±.0004” | ±.00006” | .00004” | 2mm | 6mm | 45 | - | 10 | ||
- | 1 Piece(s) | Quote | 1” | CERA Setting Rings | A | ±.0004” | ±.00006” | .00004” | 3.2mm | 8.6mm | 53 | - | 15 | ||
- | 1 Piece(s) | Quote | 1.2” | CERA Setting Rings | A | ±.0004” | ±.00006” | .00004” | 3.2mm | 8.6mm | 71 | - | 15 |