(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Non-Interchangeable-Head Sets for Holtest SERIES 368 — Three-point/Two-point Internal Micrometers

Non-Interchangeable-Head Sets for Holtest SERIES 368 — Three-point/Two-point Internal Micrometers
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Non-Interchangeable-Head Sets for Holtest SERIES 368 — Three-point/Two-point Internal Micrometers

 
Part Number
368-916
368-917
368-918
368-919
368-920
368-926
368-927
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSpecification Graduation Set content Measuring Range
(inch)

-

1 Piece(s) Quote Three-point.0001"Micrometer head unit .275-.35" 1 pc / .35-.425" 1 pc / .425-.5" 1 pc / Setting ring 1 pc each (.35" DIA., .5" DIA) / Extension rod (100mm) 1 pc / Spanner 2 pcs / Hex wrench 1 pc.275 - .5

-

1 Piece(s) Quote Three-point.0002"Micrometer head unit .5-.65" 1 pc / .65-.8" 1 pc / Setting ring (.65" DIA) 1 pc / Extension rod (150mm) 1 pc / Spanner 2 pcs / Hex wrench 1 pc.5 - .8

-

1 Piece(s) Quote Three-point.0002"Micrometer head unit .8-1" 1pc / 1-1.2" 1 pc / 1.2-1.6" 1 pc / 1.6-2" 1 pc / Setting ring 1 pc each (1" DIA., 1.6" DIA) / Extension rod (150mm) 1 pc / Spanner 2 pcs / Hex wrench 1 pc.8 - 2

-

1 Piece(s) Quote Three-point.0002"Micrometer head unit 2-2.5" 1 pc / 2.5-3" 1 pc / 3-3.5" 1 pc / 3.5-4" 1 pc / Setting ring 1 pc each (2.5" DIA., 3.5" DIA) / Extension rod (150mm) 1 pc / Spanner 2 pcs / Hex wrench 1 pc2 - 4

-

1 Piece(s) Quote Three-point.0002"Micrometer head unit 4-5" 1 pc / 5-6" 1 pc / 6-7" 1 pc / 7-8" 1 pc / Setting ring 1 pc each (5" DIA., 7" DIA) / Extension rod (150mm) 1 pc / Spanner 2 pcs / Hex wrench 1 pc4 - 8

-

1 Piece(s) Quote Two-point.0001"Micrometer head unit .08-1" 1 pc / .1-.12" 1 pc / Setting ring (.1" DIA) 1 pc / Hex wrench 1 pc.08 - .12

-

1 Piece(s) Quote Two-point.0001"Micrometer head unit .12-.16" 1 pc / .16-.2" 1 pc / .2-.24" 1 pc / .24-.28" 1 pc / Setting ring 1 pc each (.16" DIA., .24" DIA) / Hex wrench 1 pc.12 - .28

Loading...Tải…

  1. 1