(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
• Interchangeable-Head Sets covering an extended measuring range using multiple heads
Part Number |
---|
468-976 |
468-977 |
468-978 |
468-979 |
468-980 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Set content | Measuring Range (inch) |
---|---|---|---|---|---|---|
44,751,667 VND | 1 Piece(s) | 46 Day(s) | Display unit .275-.5" 1 pc / Measuring head .275-.35" 1 pc / .35-.425" 1 pc / .425-.5" 1 pc / Setting ring 1 pc each / (.35"DIA., .425"DIA.) / Extension rod (100mm) 1 pc / Spanner 2 pcs / Hex wrench 1 pc / Phillips screw driver 1 pc | .275 - .5 | ||
- | 1 Piece(s) | Quote | Display unit .5-.8" 1 pc / Measuring head .5-.65" 1 pc / .65-.8" 1 pc / Setting ring (.65"DIA.) 1 pc / Extension rod (150mm) 1 pc / Spanner 2 pcs / Hex wrench 1 pc / Phillips screw driver 1 pc | .5 - .8 | ||
66,725,000 VND | 1 Piece(s) | 46 Day(s) | Display unit .8-2" 1 pc / Measuring head .8-1" 1 pc / 1-1.2" 1 pc / 1.2-1.6" 1 pc / 1.6-2" 1 pc / Setting ring 1 pc each (1"DIA., 1.6"DIA.) / Extension rod (150mm) 1 pc / Spanner 2 pcs / Hex wrench 1 pc / Phillips screw driver 1 pc | .8 - 2 | ||
92,920,000 VND | 1 Piece(s) | 46 Day(s) | Display unit 2-4" 1 pc / Measuring head 2-2.5" 1 pc / 2.5-3" 1 pc / 3-3.5" 1 pc / 3.5-4" 1 pc / Setting ring 1 pc each (2.5"DIA., 3.5"DIA.) / Extension rod (150mm) 1 pc / Spanner 2 pcs / Hex wrench 1 pc / Phillips screw driver 1 pc | 2 - 4 | ||
160,683,334 VND | 1 Piece(s) | 46 Day(s) | Display unit 4-8" 1 pc / Measuring head 4-5" 1 pc / 5-6" 1 pc / 6-7" 1 pc / 7-8" 1 pc / Setting ring (5"DIA., 7"DIA.) 1 pc each / Extension rod (150mm) 1 pc / Spanner 2 pcs / Hex wrench 1 pc / Phillips screw driver 1 pc | 4 - 8 |
Loading...Tải…
Accessory | SPC cable with data switch 05CZA662 (1m) 05CZA663 (2m) (Optional) |