(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Optional accessories for Depth Micrometer SERIES 329, 129 — Interchangeable Rod Type.
Part Number |
---|
981781 |
981782 |
981783 |
981784 |
983502 |
983504 |
983506 |
983508 |
983509 |
983510 |
983511 |
983512 |
983525 |
983526 |
983527 |
983528 |
983529 |
983530 |
983531 |
983532 |
983533 |
983534 |
983536 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Range | Specifications | Length |
---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 250 - 275mm | Digimatic model | 404mm | ||
- | 1 Piece(s) | Quote | 275 - 300mm | Digimatic model | 429mm | ||
- | 1 Piece(s) | Quote | 10 - 11” | Digimatic model | 409.1mm | ||
- | 1 Piece(s) | Quote | 11 - 12” | Digimatic model | 434.5mm | ||
- | 1 Piece(s) | Quote | 0 - 1” | Analog model | 104.3mm | ||
- | 1 Piece(s) | Quote | 1 - 2” | Analog model | 129.7mm | ||
- | 1 Piece(s) | Quote | 2 - 3” | Analog model | 155.1mm | ||
- | 1 Piece(s) | Quote | 3 - 4” (Analog model) / 0 - 1” (Digimatic model) | Analog model / Digimatic model | 180.5mm | ||
- | 1 Piece(s) | Quote | 100 - 125mm (Analog model) / 50 - 75mm (Digimatic model) | Analog model / Digimatic model | 204mm | ||
- | 1 Piece(s) | Quote | 4 - 5” (Analog model) / 2 - 3” (Digimatic model) | Analog model / Digimatic model | 205.9mm | ||
- | 1 Piece(s) | Quote | 125 - 150mm (Analog model) / 75 - 100mm (Digimatic model) | Analog model / Digimatic model | 229mm | ||
- | 1 Piece(s) | Quote | 5 - 6” (Analog model) / 3 - 4” (Digimatic model) | Analog model / Digimatic model | 231.3mm | ||
- | 1 Piece(s) | Quote | 150 - 175mm (Analog model) / 100 - 125mm (Digimatic model) | Analog model / Digimatic model | 254mm | ||
- | 1 Piece(s) | Quote | 6 - 7” (Analog model) / 4 - 5” (Digimatic model) | Analog model / Digimatic model | 256.7mm | ||
- | 1 Piece(s) | Quote | 175 - 200mm (Analog model) / 125 - 150mm (Digimatic model) | Analog model / Digimatic model | 279mm | ||
- | 1 Piece(s) | Quote | 7 - 8” (Analog model) / 5 - 6” (Digimatic model) | Analog model / Digimatic model | 282.1mm | ||
- | 1 Piece(s) | Quote | 200 - 225mm (Analog model) / 150 - 175mm (Digimatic model) | Analog model / Digimatic model | 304mm | ||
- | 1 Piece(s) | Quote | 8 - 9” (Analog model) / 6 - 7” (Digimatic model) | Analog model / Digimatic model | 307.5mm | ||
- | 1 Piece(s) | Quote | 225 - 250mm (Analog model) / 175 - 200mm (Digimatic model) | Analog model / Digimatic model | 329mm | ||
- | 1 Piece(s) | Quote | 9 - 10” (Analog model) / 7 - 8” (Digimatic model) | Analog model / Digimatic model | 332.9mm | ||
- | 1 Piece(s) | Quote | 250 - 275mm (Analog model) / 200 - 225mm (Digimatic model) | Analog model / Digimatic model | 354mm | ||
- | 1 Piece(s) | Quote | 10 - 11” (Analog model) / 8 - 9” (Digimatic model) | Analog model / Digimatic model | 358.3mm | ||
- | 1 Piece(s) | Quote | 11 - 12” (Analog model) / 9 - 10” (Digimatic model) | Analog model / Digimatic model | 383.7mm |