(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Extension Bases - Optional accessory for Depth Gage

Extension Bases - Optional accessory for Depth Gage
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Attaches to the base (reference face) plate of a depth gage to extend its span.
• Refer to the illustrations at left for attachment details.
• Extension base is three times the length of the base for models of less than 300mm range.
• These extension bases cannot be attached to 0-600mm, 0-1000mm, 0-24” and 0-40” range models.

 
Part Number
900367
900368
900369
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngL n

-

1 Piece(s) Quote 7”2

-

1 Piece(s) Quote 10”5

-

1 Piece(s) Quote 12”4

Loading...Tải…

  1. 1