(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Vernier Height Gage SERIES 514, 506 — Standard Height Gage with Adjustable Main Scale(Measuring Range: 0-40inch)

Vernier Height Gage SERIES 514, 506 — Standard Height Gage with Adjustable Main Scale(Measuring Range: 0-40inch)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Fits comfortably in the hand and moves easily on the surface plate.
• The main scale slides and clamps within the column for quick and convenient zero-setting.
• Large locking knobs are used both for the slider and fine adjustment clamps to make
clamping easy and secure.
• Operability of slider has been improved.
• Large mainscale engraving for fatigue-free working.

 
Part Number
506-208
514-103
514-105
514-107
514-109
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMeasuring Range
(inch)
Height
(mm)
Accuracy Mass Scale adjustment Fine feed

6,993,334 VND

1 Piece(s) 46 Day(s) 0 - 8341±.001”1.4Kg-.16”

11,393,334 VND

1 Piece(s) 46 Day(s) 0 - 12525±.002”3.1Kg.6”.16”

21,906,667 VND

1 Piece(s) 46 Day(s) 0 - 18675±.002”3.4Kg.6”.16”

28,403,334 VND

1 Piece(s) 46 Day(s) 0 - 24870±.002”7.4Kg.6”.27”

-

1 Piece(s) Quote 0 - 401340±.003”20.0 Kg1”.24”

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Graduation .001”/0.02mm