(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
• Long jaws for measuring hard-to-reach workpiece features.
• Inside and outside measurements can be read directly
from the upper and lower vernier scales.
Part Number |
---|
534-109 |
534-110 |
534-113 |
534-114 |
534-115 |
534-116 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Measuring Range (mm) | Accuracy | Graduation | Remarks |
---|---|---|---|---|---|---|---|---|
9,283,334 VND | 1 Piece(s) | 46 Day(s) | 0 (10.1) - 300 | ±0.07mm | 0.05mm | Without fine adjustment | ||
17,895,000 VND | 1 Piece(s) | 46 Day(s) | 0 (20.1) - 500 | ±0.13mm | 0.05mm | Without fine adjustment | ||
9,310,000 VND | 1 Piece(s) | 46 Day(s) | 0 (10.1) - 300 | ±0.04mm | 0.02mm | With fine adjustment | ||
17,205,000 VND | 1 Piece(s) | 46 Day(s) | 0 (20.1) - 500 | ±0.06mm | 0.02mm | With fine adjustment | ||
25,806,667 VND | 1 Piece(s) | 46 Day(s) | 0 (20.1) - 750 | ±0.08mm | 0.02mm | With fine adjustment | ||
- | 1 Piece(s) | Quote | 0 (20.1) - 1000 | ±0.10mm | 0.02mm | With fine adjustment |
Loading...Tải…
Type | Standard Calipers | Display Method | Digital |