(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ABSOLUTE Coolant Proof Carbon Fiber Caliper SERIES 552 — with Long jaws

ABSOLUTE Coolant Proof Carbon Fiber Caliper SERIES 552 — with Long jaws
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• IP66 Absolute Digital Caliper.
• Lightweight Digimatic Calipers that employ CFRP (Carbon Fiber
Reinforced Plastics) in the beam and jaws.
• Allows integration into statistical process control and
measurement systems for models with measurement data output connector.

 
Part Number
552-150-10
552-151-10
552-152-10
552-154-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMeasuring Range
(mm)
Accuracy

35,256,667 VND

1 Piece(s) 46 Day(s) 0 - 450 (20.1 - 470)±0.06mm

36,546,667 VND

1 Piece(s) 46 Day(s) 0 - 600 (20.1 - 620)±0.06mm

-

1 Piece(s) Quote 0 - 1000 (20.1 - 1020)±0.07mm

-

1 Piece(s) Quote 0 - 2000 (20.1 - 2020)±0.14mm

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Standard Calipers Display Method Digital