(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Snap Meters SERIES 523-15(Measuring Range: 0-2inch)

Snap Meters SERIES 523-15(Measuring Range: 0-2inch)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Suited to the measurement of massproduced parts.
• Various types of indicator can be selected according to the measurement application.
• Measuring faces: Carbide

 
Part Number
523-151
523-152
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMass
(g)
Measuring Range (inch)

-

1 Piece(s) Quote 7100 - 1

-

1 Piece(s) Quote 8101 - 2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Measuring force 5 - 10N Anvil movement .078"