(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
• Satin-chrome-finished frame, tapered (on the anvil side) for hard-to-reach places.
• Supplied with a setting standard (except for 0-1” models).
• Measuring faces: Carbide
Part Number |
---|
101-113 |
101-114 |
101-117 |
101-118 |
101-119 |
101-120 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Accuracy | Measuring Range (inch) | Specifications |
---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | ±.0001" | 0 - 1 | With ratchet stop | ||
- | 1 Piece(s) | Quote | ±.0001" | 1 - 2 | With ratchet stop | ||
- | 1 Piece(s) | Quote | ±.0001" | 0 - 1 | With friction thimble | ||
119,400 VND | 1 Piece(s) | 9 Day(s) | ±.0001" | 1 - 2 | With friction thimble | ||
- | 1 Piece(s) | Quote | ±.0001" | 2 - 3 | With ratchet stop | ||
- | 1 Piece(s) | Quote | ±.00015" | 3 - 4 | With ratchet stop |
Loading...Tải…
Graduation | .0001" |