(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Outside Micrometers, Interchangeable Anvil, Series 340, 104 — With Interchangeable Anvils

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Interchangeable anvil for Outside Micrometers SERIES 340, 104 — with Interchangeable Anvils

 
Part Number
303950
303951
303952
303953
303954
303955
304001
304002
304003
304004
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMeasuring Range
(mm)
Interchangeable anvils Overall Length
(mm)

-

1 Piece(s) Quote 0 - 25 (150mm models) / 150 - 175 (150 - 300mm models)M1135

-

1 Piece(s) Quote 25 - 50 (150mm models) / 175 - 200 (150 - 300mm models)M2110

-

1 Piece(s) Quote 50 - 75 (150mm models) / 200 - 225 (150 - 300mm models)M385

-

1 Piece(s) Quote 75 - 100 (150mm models) / 225 - 250 (150 - 300mm models)M460

-

1 Piece(s) Quote 100 - 125 (150mm models) / 250 - 275 (150 - 300mm models)M535

-

1 Piece(s) Quote 125 - 150 (150mm models) / 275 - 300 (150 - 300mm models)M610

-

1 Piece(s) Quote 300 - 325 (300 - 400mm models) / 400 - 425 (400 - 500mm models) / 500 - 525 (500 - 600mm models) / 600 - 625 (600 - 700mm models) / 700 - 725 (700 - 800mm models) / 800 - 825 (800 - 900mm models) / 900 - 925 (900 - 1000mm models)M387

-

1 Piece(s) Quote 325 - 350 (300 - 400mm models) / 425 - 450 (400 - 500mm models) / 525 - 550 (500 - 600mm models) / 625 - 650 (600 - 700mm models) / 725 - 750 (700 - 800mm models) / 825 - 850 (800 - 900mm models) / 925 - 950 (900 - 1000mm models)M462

-

1 Piece(s) Quote 350 - 375 (300 - 400mm models) / 450 - 475 (400 - 500mm models) / 550 - 575 (500 - 600mm models) / 650 - 675 (600 - 700mm models) / 750 - 775 (700 - 800mm models) / 850 - 875 (800 - 900mm models) / 950 - 975 (900 - 1000mm models)M537

-

1 Piece(s) Quote 375 - 400 (300 - 400mm models) / 475 - 500 (400 - 500mm models) / 575 - 600 (500 - 600mm models) / 675 - 700 (600 - 700mm models) / 775 - 800 (700 - 800mm models) / 875 - 900 (800 - 900mm models) / 975 - 1000 (900 - 1000mm models)M612

Loading...Tải…

  1. 1