(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Caliper Type Micrometers SERIES 343, 143

Caliper Type Micrometers SERIES 343, 143
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Effective for measuring workpiece features where access is difficult.
• Measuring faces: Carbide
• Equipped with Ratchet Stop for constant measuring force.

 
Part Number
143-121
143-122
143-123
343-350-30
343-351-30
343-352-30
343-353-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngResolution Accuracy Graduation Measuring Range (inch) Specifications

-

1 Piece(s) Quote -±.00025".001"0 - 1Analog

-

1 Piece(s) Quote -±.0003".001"1 - 2Analog

-

1 Piece(s) Quote -±.00035".001"2 - 3Analog

15,053,334 VND

1 Piece(s) 46 Day(s) .00005"/ 0.001mm±.00025"-0 - 1Digimatic (LCD)

15,256,667 VND

1 Piece(s) 46 Day(s) .00005"/ 0.001mm±.0003"-1 - 2Digimatic (LCD)

15,460,000 VND

1 Piece(s) 46 Day(s) .00005"/ 0.001mm±.00035"-2 - 3Digimatic (LCD)

-

1 Piece(s) Quote .00005"/ 0.001mm±.0004"-3 - 4Digimatic (LCD)

Loading...Tải…

  1. 1