(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Screw Thread Micrometers SERIES 326, 126 — Interchangeable Anvil / Spindle Tip Type (Inch/Metric)

Screw Thread Micrometers SERIES 326, 126 — Interchangeable Anvil / Spindle Tip Type (Inch/Metric)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Anvils and spindle tips are interchangeable in matching pairs to enable measurement
of Metric/Unified or Whitworth threads.
• Direct reading of screw pitch diameter (no need for calculation)
• Equipped with Ratchet Stop for constant measuring force.
• Interchangeable anvils / spindle tips are optional.

 
Part Number
126-137
126-138
126-139
126-140
126-141
126-142
126-143
326-251-30
326-252-30
326-253-30
326-254-30
326-351-30
326-352-30
326-353-30
326-354-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMeasuring Range
(mm)
Resolution Accuracy Graduation Measuring Range (inch) Specifications

-

1 Piece(s) Quote --±.0002".001"0 - 1Analog

-

1 Piece(s) Quote --±.0002".001"1 - 2Analog

-

1 Piece(s) Quote --±.0002".001"2 - 3Analog

-

1 Piece(s) Quote --±.00025".001"3 - 4Analog

-

1 Piece(s) Quote --±.00025".001"4 - 5Analog

-

1 Piece(s) Quote --±.00025".001"5 - 6Analog

-

1 Piece(s) Quote --±.0003".001"6 - 7Analog

12,795,000 VND

1 Piece(s) 46 Day(s) 0 - 250.001mm±4μm--Digimatic (LCD)

13,850,000 VND

1 Piece(s) 46 Day(s) 25 - 500.001mm±4μm--Digimatic (LCD)

-

1 Piece(s) Quote 50 - 750.001mm±4μm--Digimatic (LCD)

-

1 Piece(s) Quote 75 - 1000.001mm±5μm--Digimatic (LCD)

13,945,000 VND

1 Piece(s) 46 Day(s) -.00005"/ 0.001mm±.0002"-0 - 1Digimatic (LCD)

14,580,000 VND

1 Piece(s) 46 Day(s) -.00005"/ 0.001mm±.0002"-1 - 2Digimatic (LCD)

16,086,667 VND

1 Piece(s) 46 Day(s) -.00005"/ 0.001mm±.0002"-2 - 3Digimatic (LCD)

-

1 Piece(s) Quote -.00005"/ 0.001mm±.00025"-3 - 4Digimatic (LCD)

Loading...Tải…

  1. 1