(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Disk Micrometers SERIES 323, 223, 123(Inch/Metric)

Disk Micrometers SERIES 323, 223, 123(Inch/Metric)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Measures “root tangent length” of spur gears and helical gears.
• Determination of the root tangent length: refer to “Quick Guide to Precision Measuring Instruments”.
• Equipped with Ratchet Stop for constant measuring force.
• Supplied with a setting standard (except for 0-25mm/0-1” measuring range).

 
Part Number
123-125
123-126
123-127
123-128
223-125
323-350-30
323-351-30
323-353-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngResolution Accuracy Graduation Measuring Range (inch) Specifications

-

1 Piece(s) Quote -±.0002".001"0 - 1Analog

-

1 Piece(s) Quote -±.0002".001"1 - 2Analog

-

1 Piece(s) Quote -±.0003".001"2 - 3Analog

-

1 Piece(s) Quote -±.0003".001"3 - 4Analog

-

1 Piece(s) Quote -±.0002".001"0 - 1Mechanical counter model

11,866,667 VND

1 Piece(s) 46 Day(s) .00005"/ 0.001mm±.0002"-0 - 1Digimatic (LCD)

-

1 Piece(s) Quote .00005"/ 0.001mm±.0002"-1 - 2Digimatic (LCD)

-

1 Piece(s) Quote .00005"/ 0.001mm±.0003"-3 - 4Digimatic (LCD)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Anvil diameter .787" Measurable module 0.5 - 6