(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tube Micrometers SERIES 395, 115, 295 — Spherical Anvil and Spindle Type

Tube Micrometers SERIES 395, 115, 295 — Spherical Anvil and Spindle Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Measuring faces: Carbide
• Series 395: IP65 spherical anvil and spindle type digital micrometer.
• Equipped with Ratchet Stop for constant measuring force.

 
Part Number
115-242
115-243
115-253
295-253
395-371-30
395-372-30
395-373-30
395-374-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngD
(Ø)
Resolution Accuracy Graduation Measuring Range (inch) Specifications

-

1 Piece(s) Quote .44"-±.00015".001"1 - 2Analog

-

1 Piece(s) Quote .67"-±.00015".001"2 - 3Analog

-

1 Piece(s) Quote .40"-±.00015".0001"0 - 1Analog

-

1 Piece(s) Quote .40"-±.00015".0001"0 - 1Mechanical counter model

8,886,667 VND

1 Piece(s) 46 Day(s) .59".00005"/ 0.001mm±.0001"-0 - 1Digimatic (LCD)

-

1 Piece(s) Quote .59".00005"/ 0.001mm±.0001"-1 - 2Digimatic (LCD)

-

1 Piece(s) Quote .75".00005"/ 0.001mm±.0001"-2 - 3Digimatic (LCD)

-

1 Piece(s) Quote .79".00005"/ 0.001mm±.00015"-3 - 4Digimatic (LCD)

Loading...Tải…

  1. 1