(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Setting Standards for Screw Thread Micrometers SERIES 167 (Accuracy:±0.00015~±0.0004inch)

Setting Standards for Screw Thread Micrometers SERIES 167 (Accuracy:±0.00015~±0.0004inch)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Used for accurately setting screw thread micrometers at the start or end of the measuring range.

 
Part Number
167-283
167-284
167-285
167-286
167-294
167-295
167-296
167-297
167-298
167-299
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAccuracy Specifications Length (L)

-

1 Piece(s) Quote ±.00015"Whitworth θ = 55°1"

-

1 Piece(s) Quote ±.0002"Whitworth θ = 55°2"

-

1 Piece(s) Quote ±.00025"Whitworth θ = 55°3"

-

1 Piece(s) Quote ±.0003"Whitworth θ = 55°4"

-

1 Piece(s) Quote ±.00015"Metric (unified) θ = 60°1"

-

1 Piece(s) Quote ±.0002"Metric (unified) θ = 60°2"

-

1 Piece(s) Quote ±.00025"Metric (unified) θ = 60°3"

-

1 Piece(s) Quote ±.0003"Metric (unified) θ = 60°4"

-

1 Piece(s) Quote ±.00035"Metric (unified) θ = 60°5"

-

1 Piece(s) Quote ±.0004"Metric (unified) θ = 60°6"

Loading...Tải…

  1. 1