(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
• Equipped with digital display and output.
• Series 350 IP65 models: the Digimatic output port enables inclusion in a statistical process
control or networked measurement system.
Part Number |
---|
350-251-30 |
350-252-30 |
350-253-30 |
350-254-30 |
350-261-30 |
350-281-30 |
350-282-30 |
350-283-30 |
350-284-30 |
350-351-30 |
350-352-30 |
350-353-30 |
350-354-30 |
350-361-30 |
350-381-30 |
350-382-30 |
350-383-30 |
350-384-30 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Measuring Range (mm) | Resolution | Accuracy | Measuring Range (inch) | Specifications | Stem | Spindle end | Stem diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|
6,636,667 VND | 1 Piece(s) | 46 Day(s) | 0 - 25 | 0.001mm | ±2µm | - | - | Plain | Flat (carbide tip) | 10mm | ||
6,766,667 VND | 1 Piece(s) | 46 Day(s) | 0 - 25 | 0.001mm | ±2µm | - | - | W/ clamp nut | Flat (carbide tip) | 10mm | ||
4,882,500 VND | 1 Piece(s) | 9 Day(s) | 0 - 25 | 0.001mm | ±2µm | - | - | Plain | Spherical (SR4) (carbide tip) | 10mm | ||
4,995,000 VND | 1 Piece(s) | 9 Day(s) | 0 - 25 | 0.001mm | ±2µm | - | - | W/ clamp nut | Spherical (SR4) (carbide tip) | 10mm | ||
9,405,000 VND | 1 Piece(s) | 46 Day(s) | 0 - 25 | 0.001mm | ±2µm | - | IP65 dust/water protection type | Plain | Flat | 12mm | ||
6,636,667 VND | 1 Piece(s) | 46 Day(s) | 0 - 25 | 0.001mm | ±2µm | - | IP65 dust/water protection type | Plain | Flat (carbide tip) | 12mm | ||
- | 1 Piece(s) | Quote | 0 - 25 | 0.001mm | ±2µm | - | IP65 dust/water protection type | W/ clamp nut | Flat (carbide tip) | 12mm | ||
6,893,334 VND | 1 Piece(s) | 46 Day(s) | 0 - 25 | 0.001mm | ±2µm | - | IP65 dust/water protection type | Plain | Spherical (SR4) (carbide tip) | 12mm | ||
- | 1 Piece(s) | Quote | 0 - 25 | 0.001mm | ±2µm | - | IP65 dust/water protection type | W/ clamp nut | Spherical (SR4) (carbide tip) | 12mm | ||
6,983,334 VND | 1 Piece(s) | 46 Day(s) | - | .00005"/ 0.001mm | ±.0001" | 0 - 1 | - | Plain | Flat (carbide tip) | 0.375" | ||
7,123,334 VND | 1 Piece(s) | 46 Day(s) | - | .00005"/ 0.001mm | ±.0001" | 0 - 1 | - | W/ clamp nut | Flat (carbide tip) | 0.375" | ||
- | 1 Piece(s) | Quote | - | .00005"/ 0.001mm | ±.0001" | 0 - 1 | - | Plain | Spherical (SR4) (carbide tip) | 0.375" | ||
- | 1 Piece(s) | Quote | - | .00005"/ 0.001mm | ±.0001" | 0 - 1 | - | W/ clamp nut | Spherical (SR4) (carbide tip) | 0.375" | ||
- | 1 Piece(s) | Quote | - | .00005"/ 0.001mm | ±.0001" | 0 - 1 | IP65 dust/water protection type / Stem diameter of IP65 type is 12mm. | Plain | Flat | 0.5" | ||
- | 1 Piece(s) | Quote | - | .00005"/ 0.001mm | ±.0001" | 0 - 1 | IP65 dust/water protection type / Stem diameter of IP65 type is 12mm. | Plain | Flat (carbide tip) | 0.5" | ||
- | 1 Piece(s) | Quote | - | .00005"/ 0.001mm | ±.0001" | 0 - 1 | IP65 dust/water protection type / Stem diameter of IP65 type is 12mm. | W/ clamp nut | Flat (carbide tip) | 0.5" | ||
- | 1 Piece(s) | Quote | - | .00005"/ 0.001mm | ±.0001" | 0 - 1 | IP65 dust/water protection type / Stem diameter of IP65 type is 12mm. | Plain | Spherical (SR4) (carbide tip) | 0.5" | ||
- | 1 Piece(s) | Quote | - | .00005"/ 0.001mm | ±.0001" | 0 - 1 | IP65 dust/water protection type / Stem diameter of IP65 type is 12mm. | W/ clamp nut | Spherical (SR4) (carbide tip) | 0.5" |
Loading...Tải…
Graduation features | Standard |