(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Short Thimble with Choice of Diameter.
Part Number |
---|
148-351 |
148-352 |
148-353 |
148-354 |
148-355 |
148-356 |
148-358 |
148-359 |
148-360 |
148-362 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Measuring Range (inch) | Remarks | Stem |
---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 0 - .25 | .59" thimble dia. | Plain | ||
- | 1 Piece(s) | Quote | 0 - .25 | .59" thimble dia. | W/ clamp nut | ||
- | 1 Piece(s) | Quote | 0 - .25 | .79" thimble dia. | Plain | ||
- | 1 Piece(s) | Quote | 0 - .25 | .79" thimble dia. | W/ clamp nut | ||
- | 1 Piece(s) | Quote | 0 - .25 | 1.14" thimble dia. | Plain | ||
- | 1 Piece(s) | Quote | 0 - .25 | 1.14" thimble dia. | W/ clamp nut | ||
- | 1 Piece(s) | Quote | 0 - .5 | .59" thimble dia. | W/ clamp nut | ||
- | 1 Piece(s) | Quote | 0 - .5 | .79" thimble dia. | Plain | ||
- | 1 Piece(s) | Quote | 0 - .5 | .79" thimble dia. | W/ clamp nut | ||
- | 1 Piece(s) | Quote | 0 - .5 | 1.14" thimble dia. | W/ clamp nut |
Loading...Tải…
Accuracy | ±.0001" | Spindle end | Flat | Stem diameter | .375" |