(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
• The base is made of black granite that stays free of burrs
and build-ups due to its finegrain composition.
• Easy maintenance due to the non-rusting base.
Part Number |
---|
215-150-10 |
215-151-10 |
215-153-10 |
215-156-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Size d (mm) | Size w (mm) | Size h (mm) | Column travel | Stem hole | Remarks |
---|---|---|---|---|---|---|---|---|---|---|
14,016,667 VND | 1 Piece(s) | 46 Day(s) | 180 | 120 | 50 | 110mm | ø8mm, ø9.53mm | With fine adjustment of 1mm range | ||
11,235,898 VND | 1 Piece(s) | 10 Day(s) | 200 | 150 | 50 | 250mm | ø8mm, ø9.53mm | With fine adjustment of 1mm range | ||
12,165,385 VND | 1 Piece(s) | 2 Day(s) | 250 | 200 | 80 | 260mm | ø8mm, ø9.53mm | With fine adjustment of 1mm range | ||
- | 1 Piece(s) | Quote | 250 | 300 | 80 | 275mm | ø8mm, ø9.53mm, ø20mm | With fine adjustment over the entire travel |