(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SERIES 7 — Magnetic Stands

SERIES 7 — Magnetic Stands
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      800,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Mitutoyo’s Magnetic Stands accept all dial indicators and
dial test indicators (with stem ø6 or ø8) and clamp to
iron or steel surfaces with a strong magnetic force.
• 7014-10, 7031, 7032 and 7033B have a dovetail groove.

 
Part Number
7010S-10
7011S-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRemarks

800,000 VND

1 Piece(s) Same day -

2,178,000 VND

1 Piece(s) 10 Day(s) With fine adjustment

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable holding stem diameter ø4mm, ø8mm, ø9.53mm (3/8”) Magnetic force Approx. 600N Specification Magnetic stand