(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Anvil for Bore Gages SERIES 526 — for Extra Small Holes

Anvil for Bore Gages SERIES 526 — for Extra Small Holes
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Anvil for Bore Gages SERIES 526.

Part Number
201414
201415
201416
201417
201418
201419
201420
201421
201423
201424
201425
201426
201428
201429
201433
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMeasuring Range
(mm)
Code No / Symbols / Part No Length
(mm)

-

1 Piece(s) Quote 0.95-1.15mm/.037-.045"111.5mm/.45"

-

1 Piece(s) Quote 1.07-1.25mm/.042-.049"1.111.5mm/.45"

-

1 Piece(s) Quote 1.17-1.35mm/.046-.053"1.211.5mm/.45"

-

1 Piece(s) Quote 1.27-1.45mm/.050-.057"1.311.5mm/.45"

-

1 Piece(s) Quote 1.37-1.55mm/.054-.061"1.411.5mm/.45"

-

1 Piece(s) Quote 1.50-1.90mm/.060-.075"1.7517.5mm/.68"

-

1 Piece(s) Quote 1.80-2.20mm/.070-.085"217.5mm/.68"

-

1 Piece(s) Quote 2.05-2.45mm/.080-.095"2.2517.5mm/.68"

-

1 Piece(s) Quote 2.50-3.00mm/.100-.115"2.7522.5mm/.88"

-

1 Piece(s) Quote 2.75-3.25mm/.110-.125"322.5mm/.88"

-

1 Piece(s) Quote 3.00-3.50mm/.120-.135"3.2522.5mm/.88"

-

1 Piece(s) Quote 3.25-3.75mm/.130-.145"3.522.5mm/.88"

-

1 Piece(s) Quote 3.70-4.30mm/.145-.170"432.0mm/1.25"

-

1 Piece(s) Quote 4.20-4.80mm/.165-.190"4.532.0mm/1.25"

-

1 Piece(s) Quote 6.20-6.80mm/.245-.270"6.532.0mm/1.25"

Loading...Tải…

  1. 1