(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
• The end of the main beam is hook-shaped to allow depth and thickness measurements
of a projected portion or lip in a hole, in addition to standard depth measurement.
• Coolant proof models achieve IP67 protection level.
• Enables stable depth measurement with a resolution of 0.01mm.
•ABSOLUTE Digital Caliper.
• Digital models display the compensation value by pressing the OFF switch to
allow direct reading.
• Slider operation of the digital models is smooth and comfortable.
• Allows integration into statistical process control and measurement systems
for models with measurement data output connector.
• Battery: SR44 (1 pc), 938882. For initial operational checks (standard accessory)
• Battery life: Approx. 3 years under normal use (for digital models)
• Optional longer extension bases are available.
Part Number |
---|
571-254-10 |
571-255-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Range |
---|---|---|---|---|---|
- | 1 Piece(s) | Quote | L1 (L2 and L3) : 10 - 160mm (0 - 150mm) | ||
- | 1 Piece(s) | Quote | L1 (L2 and L3) : 10 - 210mm (0 - 200mm) |
Loading...Tải…
Specification | Digimatic (LCD) / IP67 Coolant Proof model | Base | WxT : 100×6mm | Resolution | 0.01mm |
---|---|---|---|---|---|
Accuracy | ±0.03mm |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy