(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Vernier Height Gage SERIES 514, 506 — Standard Height Gage with Adjustable Main Scale(Measuring Range: 0-1000mm)

Vernier Height Gage SERIES 514, 506 — Standard Height Gage with Adjustable Main Scale(Measuring Range: 0-1000mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Fits comfortably in the hand and moves easily on the surface plate.
• The main scale slides and clamps within the column for quick and convenient zero-setting.
• Large locking knobs are used both for the slider and fine adjustment clamps
to make clamping easy and secure.
• Operability of slider has been improved.
• Large mainscale engraving for fatigue-free working.
• Carbide-tipped scriber (No.07GZA000 for Nos. 514-102/104/106/103/105/107,
No. 905200 for Nos. 514-108 and 109, and No. 900390 for No. 514-170)
is provided as a standard accessory. (Scriber cramp No. 05GZA033 for Code No. 514-
102/104/106/108/103/105/107/109, and No.905008 for No. 514-170)

 
Part Number
506-207
514-102
514-104
514-106
514-108
514-170
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRemarks Height
(mm)
Accuracy Measuring range Mass Graduation Scale adjustment Fine feed

6,641,667 VND

1 Piece(s) 46 Day(s) -341mm±0.03mm0 - 200mm1.4Kg0.02mm-4mm

8,076,924 VND

1 Piece(s) 2 Day(s) -525mm±0.04mm0 - 300mm3.1Kg0.02mm15mm4mm

20,811,667 VND

1 Piece(s) 46 Day(s) -675mm±0.05mm0 - 450mm3.4Kg0.02mm15mm4mm

26,988,334 VND

1 Piece(s) 46 Day(s) -870mm±0.05mm0 - 600mm7.4Kg0.02mm15mm7mm

62,036,667 VND

1 Piece(s) 46 Day(s) -1340mm±0.07mm0 - 1000mm20Kg0.02mm25mm6mm

-

1 Piece(s) Quote With magnifier1760mm±0.18mm0 - 1500mm26Kg0.05mm25mm20mm

Loading...Tải…

  1. 1