(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Larger spindle for heavy-duty applications.
Part Number |
---|
151-211 |
151-212 |
151-213 |
151-214 |
151-221 |
151-222 |
151-223 |
151-224 |
151-225 |
151-226 |
151-227 |
151-228 |
151-255 |
151-256 |
151-259 |
151-260 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Measuring Range (mm) | Accuracy | Specifications | Remarks | Stem |
---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 0 - 25 | ±2µm | made-to-order models / with spindle lock | W/ vernier (0.001mm) | W/ clamp nut | ||
- | 1 Piece(s) | Quote | 0 - 25 | ±2µm | made-to-order models / with spindle lock | W/ vernier (0.001mm) | Plain | ||
- | 1 Piece(s) | Quote | 0 - 25 | ±2µm | made-to-order models / with spindle lock | - | W/ clamp nut | ||
- | 1 Piece(s) | Quote | 0 - 25 | ±2µm | made-to-order models / with spindle lock | - | Plain | ||
2,710,000 VND | 1 Piece(s) | 46 Day(s) | 0 - 25 | ±2µm | - | W/ vernier (0.001mm) | W/ clamp nut | ||
- | 1 Piece(s) | Quote | 0 - 25 | ±2µm | - | W/ vernier (0.001mm) | Plain | ||
- | 1 Piece(s) | Quote | 0 - 25 | ±2µm | - | - | W/ clamp nut | ||
1,920,000 VND | 1 Piece(s) | 46 Day(s) | 0 - 25 | ±2µm | - | - | Plain | ||
- | 1 Piece(s) | Quote | 0 - 25 | ±2µm | with spindle lock | w/o ratchet stop | Plain | ||
- | 1 Piece(s) | Quote | 0 - 25 | ±2µm | with spindle lock | w/o ratchet stop | W/ clamp nut | ||
- | 1 Piece(s) | Quote | 0 - 25 | ±2µm | - | w/o ratchet stop | Plain | ||
- | 1 Piece(s) | Quote | 0 - 25 | ±2µm | - | w/o ratchet stop | W/ clamp nut | ||
3,620,000 VND | 1 Piece(s) | 46 Day(s) | 0 - 50 | ±4µm | - | - | W/ clamp nut | ||
3,471,667 VND | 1 Piece(s) | 46 Day(s) | 0 - 50 | ±4µm | - | - | Plain | ||
- | 1 Piece(s) | Quote | 0 - 50 | ±4µm | - | w/o ratchet stop | W/ clamp nut | ||
- | 1 Piece(s) | Quote | 0 - 50 | ±4µm | - | w/o ratchet stop | Plain |
Loading...Tải…
Type | Micrometer Head | Spindle end | Flat (carbide tip) | Stem diameter | 12mm |